(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Jobunenitoriru Thin (8737)

Nitrile Rubber Gloves, Jobunenitoriru Thin (8737)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8737
8739
8740
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 90.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) S Pink 18.7 7.3 4904510887372 439-7444 30 1 Pair

฿ 90.00

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) [M] M White 20.2 7.5 4904510887396 439-7461 32 1 Pair

฿ 90.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) L White 22.1 8 4904510887402 439-7479 37 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Length of Middle Finger(cm)
    30
  • Material
    Nitrile Rubber (NBR)
  • Mass(g/box)
    0.2
  • Specification details
    Food Sanitation Law Compliant
  • Application
    Oil and chemical work. Automobile and machine work. Food processing.
  • Features
    Excellent oil and chemical resistance. Inner surfaces are powder-free processed and easy to remove. Made from strong nitrile rubber.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· The inside is powder-free for smooth wearing and removal.
[Applications]
· Oil and chemical work.
· Food processing.

Part Number
8737
8739
8740
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 90.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) S Pink 18.7 7.3 4904510887372 439-7444 30 1 Pair

฿ 90.00

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) [M] M White 20.2 7.5 4904510887396 439-7461 32 1 Pair

฿ 90.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) L White 22.1 8 4904510887402 439-7479 37 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1