(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Jobunenitoriru Medium Thickness (8732)

Nitrile Rubber Gloves, Jobunenitoriru Medium Thickness (8732)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8732
8733
8734
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 151.35

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) S Pink 18.7 7.3 4904510887327 439-7410 65 1 Pair

฿ 151.65

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) [M] M Pink 20.2 7.5 4904510887334 439-7428 67 1 Pair

฿ 152.11

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) L Green 22.1 8 4904510887341 439-7436 70 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Length of Middle Finger(cm)
    32
  • Material
    Surface Material: Nitrile Rubber (NBR), Lining Material: Cotton (Bristle)
  • Mass(g/box)
    0.35
  • Specification details
    Food Sanitation Law Compliant
  • Application
    Oil and chemical work. Automobile and machine work. Food processing.
  • Features
    A medium thickness soft feel glove with excellent oil and chemical resistance. Inner surfaces have a lining that makes them easy to remove. Made from strong nitrile rubber.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Medium thickness with excellent oil and chemical resistance, soft and easy to use.
· Interior is lined with fleece for easy on and off.
· Nitrile rubber with excellent strength properties.

[Application]
· Oil and chemical work.
· Automotive and mechanical work.
· Food processing.

Part Number
8732
8733
8734
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 151.35

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) S Pink 18.7 7.3 4904510887327 439-7410 65 1 Pair

฿ 151.65

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) [M] M Pink 20.2 7.5 4904510887334 439-7428 67 1 Pair

฿ 152.11

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) L Green 22.1 8 4904510887341 439-7436 70 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Fleece lining is attached to the inner surface, making it easier to remove it.

Specification

●SPQ(pair):10
●Thickness: 0.35mm
●With Fleece Lining
●Food Sanitation Act Compliant Product

Materials

●Front: Nitrile Rubber(NBR)
●Back: Cotton(bristle)