(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Gloves, White, Pink, Blue

PVC Gloves, White, Pink, Blue

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 78.32 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6354
6355
6356
6357
6358
6359
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 78.32

PVC GLOVES 1 Piece(s) 10 Day(s) S White 19 7 4904510216110 439-7142 50 1 Pair

฿ 78.32

PVC GLOVES 1 Piece(s) 10 Day(s) [M] M Pink 20 7.8 4904510216127 439-7151 50 1 Pair

฿ 78.32

PVC GLOVES 1 Piece(s) 10 Day(s) [M] M White 20 7.8 4904510216134 439-7169 50 1 Pair

฿ 78.32

PVC GLOVES 1 Piece(s) 10 Day(s) [M] M Blue 20 7.8 4904510216141 439-7177 50 1 Pair

฿ 79.87

PVC GLOVES 1 Piece(s) 10 Day(s) L White 22 8.1 4904510216158 439-7185 60 1 Pair

฿ 79.87

PVC GLOVES 1 Piece(s) 10 Day(s) L Blue 22 8.1 4904510216165 439-7193 60 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Length of Middle Finger(cm)
    30
  • Material
    Polyvinyl chloride (non-phthalate ester plasticizer is used)
  • Mass(g/box)
    0.2
  • Application
    General cleaning/light work.
  • Features
    Made of plastic resistant to chemicals such as oil and cleaning agents. Tight finger fit ideal for precision work.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Vinyl gloves strong against oil, detergent and other chemicals.
· Good fit to the fingertips, perfect for detailed work.
[Applications]
· Sanitation / general light work.

Part Number
6354
6355
6356
6357
6358
6359
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 78.32

PVC GLOVES 1 Piece(s) 10 Day(s) S White 19 7 4904510216110 439-7142 50 1 Pair

฿ 78.32

PVC GLOVES 1 Piece(s) 10 Day(s) [M] M Pink 20 7.8 4904510216127 439-7151 50 1 Pair

฿ 78.32

PVC GLOVES 1 Piece(s) 10 Day(s) [M] M White 20 7.8 4904510216134 439-7169 50 1 Pair

฿ 78.32

PVC GLOVES 1 Piece(s) 10 Day(s) [M] M Blue 20 7.8 4904510216141 439-7177 50 1 Pair

฿ 79.87

PVC GLOVES 1 Piece(s) 10 Day(s) L White 22 8.1 4904510216158 439-7185 60 1 Pair

฿ 79.87

PVC GLOVES 1 Piece(s) 10 Day(s) L Blue 22 8.1 4904510216165 439-7193 60 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1