(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vinyl Thick Type

Vinyl Thick Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 163.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6351
6352
6353
8672
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications Size Detail Type Total Length
(cm)
Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Mass
(g/box)
Amount Of Content

฿ 163.00

PVC GLOVES 1 Piece(s) - 10 Day(s) - [M] M - Pink 21.8 8 4904510216080 439-7118 110 Approximately 0.45 1 Pair

฿ 163.00

PVC GLOVES 1 Piece(s) - 10 Day(s) - [M] M - Violet 21.8 8 4904510216097 439-7126 110 Approximately 0.45 1 Pair

฿ 164.52

PVC GLOVES 1 Piece(s) - 10 Day(s) - L - Violet 22 8.2 4904510216103 439-7134 120 Approximately 0.45 1 Pair

฿ 288.76

PVC GLOVES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Long [M] M 2 pack Violet 21.8 8 4904510886726 434-9202 210 0.45 1 Pack (2 pcs)

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Length of Middle Finger(cm)
    32
  • Material
    Surface Material: Vinyl Chloride (Non-Phthalate Ester Plasticizer Used), Lining Material: Cotton, Rayon (Bristle)
  • Application
    Cleaning/light work.
  • Features
    Oil and cleaning agent resistant.

Product Description

Made of PVC, these thick gloves are suitable for work involving oil, detergents, etc.
The overall length is 32 cm.

Part Number
6351
6352
6353
8672
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications Size Detail Type Total Length
(cm)
Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Mass
(g/box)
Amount Of Content

฿ 163.00

PVC GLOVES 1 Piece(s) - 10 Day(s) - [M] M - Pink 21.8 8 4904510216080 439-7118 110 Approximately 0.45 1 Pair

฿ 163.00

PVC GLOVES 1 Piece(s) - 10 Day(s) - [M] M - Violet 21.8 8 4904510216097 439-7126 110 Approximately 0.45 1 Pair

฿ 164.52

PVC GLOVES 1 Piece(s) - 10 Day(s) - L - Violet 22 8.2 4904510216103 439-7134 120 Approximately 0.45 1 Pair

฿ 288.76

PVC GLOVES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Long [M] M 2 pack Violet 21.8 8 4904510886726 434-9202 210 0.45 1 Pack (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1