(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Natural Rubber, Medium Thick, Pink (Thickness 0.35 mm) (8878)

Natural Rubber, Medium Thick, Pink (Thickness 0.35 mm) (8878)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8878
8879
8880
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 108.43

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) S 19.2 7 4904510208474 439-7622 57 1 Pair

฿ 108.59

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) [M] M 20 7.8 4904510208481 439-7631 58 1 Pair

฿ 109.67

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L 22.6 8.8 4904510208498 439-7649 65 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Total Length(cm)
    Pink
  • Length of Middle Finger(cm)
    30
  • Material
    Natural Rubber
  • Mass(g/box)
    0.35
  • Specification details
    Food Sanitation Law Compliant
  • Application
    Cleaning/light work. Food processing industry.
  • Features
    Non-fleece, which is hygienic. Special processing makes it easy to put on and take off, and provides an excellent grip.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Hygienic without a fleece lining.
· Specially processed for easy wearing and removal and excellent grip.
[Applications]
· Sanitation / light work.
· Food processing.

Part Number
8878
8879
8880
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 108.43

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) S 19.2 7 4904510208474 439-7622 57 1 Pair

฿ 108.59

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) [M] M 20 7.8 4904510208481 439-7631 58 1 Pair

฿ 109.67

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L 22.6 8.8 4904510208498 439-7649 65 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1