(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DigiHand - Powerful Fit (8794)

DigiHand - Powerful Fit (8794)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8792
8793
8794
8903
8904
8905
8906
8907
8908
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Length of Middle Finger
(cm)
Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 103.07

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) S Gray 22 17 6.9 4904510887921 452-4411 38 1 Pair

฿ 104.62

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) [M] M Gray 24.5 18 7.5 4904510887938 452-4420 48 1 Pair

฿ 105.55

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L Gray 25 20 7.7 4904510887945 452-4438 54 1 Pair

฿ 103.07

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) S Red 22 17 6.9 4904510889031 452-4446 38 1 Pair

฿ 104.62

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) [M] M Red 24.5 18 7.5 4904510889048 452-4454 48 1 Pair

฿ 105.55

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L Red 25 20 7.7 4904510889055 452-4462 54 1 Pair

฿ 103.07

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) S Blue 22 17 6.9 4904510889062 452-4471 38 1 Pair

฿ 104.62

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) [M] M Blue 24.5 18 7.5 4904510889079 452-4489 48 1 Pair

฿ 105.55

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L Blue 25 20 7.7 4904510889086 452-4497 54 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Material
    Surface Material: Natural Rubber, Lining Material: Nylon
  • Mass(g/box)
    Approx. 1.0
  • Application
    Civil engineering, construction work. Transportation, warehousing industry.
  • Features
    Soft and outstanding grip.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Soft, with excellent grip.
[Applications]
· For civil engineering and construction work.
· For shipping and warehouse work.

Part Number
8792
8793
8794
8903
8904
8905
8906
8907
8908
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Length of Middle Finger
(cm)
Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 103.07

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) S Gray 22 17 6.9 4904510887921 452-4411 38 1 Pair

฿ 104.62

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) [M] M Gray 24.5 18 7.5 4904510887938 452-4420 48 1 Pair

฿ 105.55

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L Gray 25 20 7.7 4904510887945 452-4438 54 1 Pair

฿ 103.07

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) S Red 22 17 6.9 4904510889031 452-4446 38 1 Pair

฿ 104.62

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) [M] M Red 24.5 18 7.5 4904510889048 452-4454 48 1 Pair

฿ 105.55

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L Red 25 20 7.7 4904510889055 452-4462 54 1 Pair

฿ 103.07

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) S Blue 22 17 6.9 4904510889062 452-4471 38 1 Pair

฿ 104.62

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) [M] M Blue 24.5 18 7.5 4904510889079 452-4489 48 1 Pair

฿ 105.55

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L Blue 25 20 7.7 4904510889086 452-4497 54 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1