(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DH200-55-L |
DH200-L |
DH200-LL |
DH200-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Size | Overall Length (mm) |
Palm perimeter (mm) |
Middle finger length (mm) |
Cuff outer diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
Surface material | Lining | Inner | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,019.27 |
ANTI-HEAT GLOVES | 1 Piece(s) | 1 Day(s) | Long | L | 550 | - | - | 150 | 4940656920535 | - | 560 | - | Synthetic Fiber | Thermal insulation fabric | 1 Pair | ||
฿ 3,579.52 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | Same day | - | L | 270 | 260 | 76 | - | - | 324-7325 | 270 | Silicone | Polyester | - | 1 Pair | ||
฿ 4,804.85 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | - | LL | 280 | 278 | 79 | - | - | 324-7333 | 306 | Silicone | Polyester | - | 1 Pair | ||
฿ 4,794.23 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 12 Day(s) | - | S | 270 | 222 | 70 | - | - | 324-7341 | 244 | Silicone | Polyester | - | 1 Pair |
Heat-resistant gloves with dust-suppressed lining. (Heat resistance of 200°C)
[Features]
· Compliant with the Food Sanitation Act of Japan. Fully waterproof.
· Special rubber and lining allow heat to be felt within about 15 seconds.
· Provides highly safe use in the food industry by utilizing physiologically inactive silicone.
· Dust generation suppression treatment helps prevent foreign matter contamination, making it ideal for use in environments where dust must be avoided.
[Applications]
· Handling of food and objects at high temperatures up to 200°C and liquid gas such as liquid nitrogen.
· For work in contact with semiconductors and for handling high temperature objects in cleanrooms and semiconductor manufacturing sites.
Part Number |
---|
DH200-55-L |
DH200-L |
DH200-LL |
DH200-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Size | Overall Length (mm) |
Palm perimeter (mm) |
Middle finger length (mm) |
Cuff outer diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
Surface material | Lining | Inner | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,019.27 |
ANTI-HEAT GLOVES | 1 Piece(s) | 1 Day(s) | Long | L | 550 | - | - | 150 | 4940656920535 | - | 560 | - | Synthetic Fiber | Thermal insulation fabric | 1 Pair | ||
฿ 3,579.52 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | Same day | - | L | 270 | 260 | 76 | - | - | 324-7325 | 270 | Silicone | Polyester | - | 1 Pair | ||
฿ 4,804.85 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | - | LL | 280 | 278 | 79 | - | - | 324-7333 | 306 | Silicone | Polyester | - | 1 Pair | ||
฿ 4,794.23 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 12 Day(s) | - | S | 270 | 222 | 70 | - | - | 324-7341 | 244 | Silicone | Polyester | - | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?