(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solvent-Resistant Gloves Dailove 20 (D20-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D20-L
D20-LL
D20-M
D20-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Palm perimeter
(mm)
Middle finger length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 507.87

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Same day 10 L 242 79 324-7091 37 1 Pair

฿ 549.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 10 Day(s) - LL 258 92 324-7104 39 1 Pair

฿ 507.87

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 10 Day(s) - M 226 75 324-7112 36 1 Pair

฿ 549.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 10 Day(s) - S 194 70 324-7121 32 1 Pair

Basic Specifications

Product Description

Ultra-thin, solvent-resistant gloves that are insoluble in most organic solvents.
[Features]
·Powder-free gloves that do not dissolve in most organic solvents and do not harden after use.
·It has excellent abrasion resistance, can be used for a long time, and is easy to work with because it is thin with a thickness of 0.2 mm.
·Can also be used with thinner.
·Your hands won't get tired even if you work for a long time.
[Applications]
·Wipe off dirt from printing equipment, etc.
·Prevents solvent scattering when handling solvents or in the painting industry.
·Work that requires hands to be immersed in a solvent, such as cleaning parts.

Part Number
D20-L
D20-LL
D20-M
D20-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Palm perimeter
(mm)
Middle finger length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 507.87

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Same day 10 L 242 79 324-7091 37 1 Pair

฿ 549.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 10 Day(s) - LL 258 92 324-7104 39 1 Pair

฿ 507.87

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 10 Day(s) - M 226 75 324-7112 36 1 Pair

฿ 549.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 10 Day(s) - S 194 70 324-7121 32 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Most solvents do not dissolve and there is no hardening after use.

Usage

●Physics and chemistry, parts cleaning, coating work, printing industry.

Specification

●Color:Translucent
●SPQ(pair):5
●Thickness: 0.2mm
●No Lining

Materials

●Polyurethane