(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dailove 300WN gloves (D300WN-LL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D300WN-LL
D300WN-LW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(mm)
Middle finger length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,108.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) LL 264 82 325-5859 145 1 Pair

฿ 1,108.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) LW 238 83 325-5867 140 1 Pair

Basic Specifications

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Color
    Black
  • Overall Length(mm)
    260
  • Surface material
    Polyurethane
  • Lining
    Woolly Nylon, Conductive Fiber
  • Thickness(mm)
    1.75 (Including lining)
  • Electrical resistivity
    1 x 103-7Ω (Gloves conduct electricity as they are not anti-conductive.)
  • Application
    Refinery, painting industry, solvent manufacturing, printing industry, tank lorry, fireworks manufacturing industry.
  • Features
    They provide conductivity as well as solvent resistance. Their physical strength has been increased by mixing in high-strength woolly nylon.
  • Amount Of Content
    1 Pair

Product Description

Solvent-resistant gloves made of conductive material.
[Features]
·It is solvent resistant and provides conductivity. Anti-static gloves.
·High-strength woolly nylon is blended to improve physical strength.
·Usable solvent: Acetone, methanol, IPA (isopropyl alcohol), ethyl acetate, etc.
·Gloves for hard work with surface particles that are resistant to slipping and woolly nylon lining.
·Comfortable without the peculiar smell of rubber. With lining material that doesn't stick to your hands, you can wash the back side by hand.
·Gloves alone do not have a conductive effect, so use them in an environment that is protected from static electricity.
[Applications]
·Ideal for automobiles, petroleum refining, textiles, paper manufacturing, printing, and chemical industries that require antistatic measures.

Part Number
D300WN-LL
D300WN-LW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(mm)
Middle finger length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,108.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) LL 264 82 325-5859 145 1 Pair

฿ 1,108.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) LW 238 83 325-5867 140 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has solvent resistance and gives conductivity.
●Antistatic gloves.

Specification

●Color:Black
●SPQ(pair):10
●Electric Resistance Value: 1 x 103-7Ω(passes electricity, not voltage resistant gloves.)
●Thickness: 1.75mm(including lined cloth)

Materials

●Front: Polyurethane
●Back: Woolly Nylon, Conductive Fiber