(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Gloves AS-302

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 156.19 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
AS-302-L
AS-302-M
AS-302-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Trusco Code Amount Of Content

฿ 156.19

ANTI-STATIC GLOVES 10 Piece(s) 6 Day(s) L 295-4761 1 Pair

฿ 174.00

ANTI-STATIC GLOVES 1 Piece(s) 12 Day(s) M 295-4770 1 Pair

฿ 174.00

ANTI-STATIC GLOVES 1 Piece(s) 12 Day(s) S 295-4788 1 Pair

Basic Specifications

  • Product Type
    Other
  • Application
    Static electricity prevention
  • Mass(g)
    14
  • Color
    White
  • Features
    It has a soft touch that reduces the amount of electricity that charges in the body.
  • Application
    Semiconductors and R&D operations.
  • Thickness
    0.5mm
  • Surface resistance value
    108~109Ω
  • Material
    Polyester (PE) 99.5% (conductive fibers incorporated)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Soft to the touch, provides a good fit, and controls the buildup of static electricity on the body.
[Applications]
· Semiconductor and laboratory work.

Part Number
AS-302-L
AS-302-M
AS-302-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Trusco Code Amount Of Content

฿ 156.19

ANTI-STATIC GLOVES 10 Piece(s) 6 Day(s) L 295-4761 1 Pair

฿ 174.00

ANTI-STATIC GLOVES 1 Piece(s) 12 Day(s) M 295-4770 1 Pair

฿ 174.00

ANTI-STATIC GLOVES 1 Piece(s) 12 Day(s) S 295-4788 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1