(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves (Knitting, 10G, SPECTRA) (HG-70-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-70-L
HG-70-LL
HG-70-M
HG-75-L
HG-75-M
HG-75-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Specifications Gauge Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN Code Trusco Code Palm Width
(mm)
Glove Length
(mm)
Dot Material Liner Coating Mass
(g)
Thickness
(mm)
Features Use Thickness Specification 2 Slip Prevention Part Surface Material Specifications Amount Of Content

฿ 610.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) Other - 10 L 23.5 20 7.5 - - 293-4019 95 235 - SPECTRA Yarn and Gray Woolly Nylon Yarn Spectra and Gray Woolly Nylon Natural Rubber 54 - Ultra-high molecular polyethylene material is used, and its strength is at least 40% higher than that of the aramid fibers. It has excellent water resistance, chemical resistance, and cut resistance. Meat Processing and Automobile Assembly Line. Metal and Glass Handling Work etc. 1.2mm - - Spectrum Yarn 40%, Polyester (PE 40%, Glass Fiber 10%, Metallic Yarn 10%) Cut resistance level 5 1 Pair

฿ 1,180.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) Cotton Work Gloves - 10 LL 24.5 23 7.8 Gray 4970181082477 758-6175 - - - - - - 39.2 1.2 - - - Cut resistance level 5 - Spectrum Fiber, Polyurethane, Glass Fiber, Metal Wire - 1 Pair

฿ 775.99

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) Other - - M 22 19 7 - - 293-4027 - - - - - - 49 - Ultra-high molecular polyethylene material is used, and its strength is at least 40% higher than that of the aramid fibers. It has excellent water resistance, chemical resistance, and cut resistance. Meat Processing and Automobile Assembly Line. Metal and Glass Handling Work etc. 1.2mm - - Spectrum Yarn 40%, Polyester (PE 40%, Glass Fiber 10%, Metallic Yarn 10%) - 1 Pair

฿ 640.00

CUT-RESISTANT GLOVES 1 Piece(s) Same day Anti-Slip Palm Coat 10 L 24 21 8 - - 293-4035 95 235 PVC SPECTRA Yarn and Gray Woolly Nylon Yarn, PVC Spectra and Gray Woolly Nylon - 80 - Ultra-high molecular polyethylene material is used, and its strength is at least 40% higher than that of the aramid fibers. It has excellent water resistance, chemical resistance, and cut resistance. Meat Processing and Automobile Assembly Line. Metal and Glass Handling Work etc. 2.3mm - Vinyl Chloride (PVC) Spectrum Yarn 40%, Polyester (PE) 40%, Glass Fiber Cut resistance level 5 1 Pair

฿ 837.56

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) Anti-Slip Palm Coat - M 21.5 19.5 7.3 - - 293-4043 - - - - - - 60 - Ultra-high molecular polyethylene material is used, and its strength is at least 40% higher than that of the aramid fibers. It has excellent water resistance, chemical resistance, and cut resistance. Meat Processing and Automobile Assembly Line. Metal and Glass Handling Work etc. 2.3mm - Vinyl Chloride (PVC) Spectrum Yarn 40%, Polyester (PE) 40%, Glass Fiber - 1 Pair

฿ 802.01

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) Anti-Slip - 10 S 21.5 19 7.3 Gray 4970181082576 758-6205 - - - - - - 53 - - - - Cut resistance level 5 - Spectrum Yarn, Polyester, Glass Fiber, Metal Wire - 1 Pair

Basic Specifications

  • The intended use
    Cut Resistance
  • Inner Lining Material
    Cotton
  • Amount Of Content
    1 Pair

Product Description

●Gloves made with Spectra fiber have superior cut resistance.
●The gloves keeps workers feeling comfortable and maintain the dexterity all day
●Use for Automotive, Assembly, Engineering, Machining Metal Sheet Handling, Paper processing, Manufacturing Food Industry, Food Processing, Cutting Operations

Part Number
HG-70-L
HG-70-LL
HG-70-M
HG-75-L
HG-75-M
HG-75-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Specifications Gauge Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN Code Trusco Code Palm Width
(mm)
Glove Length
(mm)
Dot Material Liner Coating Mass
(g)
Thickness
(mm)
Features Use Thickness Specification 2 Slip Prevention Part Surface Material Specifications Amount Of Content

฿ 610.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) Other - 10 L 23.5 20 7.5 - - 293-4019 95 235 - SPECTRA Yarn and Gray Woolly Nylon Yarn Spectra and Gray Woolly Nylon Natural Rubber 54 - Ultra-high molecular polyethylene material is used, and its strength is at least 40% higher than that of the aramid fibers. It has excellent water resistance, chemical resistance, and cut resistance. Meat Processing and Automobile Assembly Line. Metal and Glass Handling Work etc. 1.2mm - - Spectrum Yarn 40%, Polyester (PE 40%, Glass Fiber 10%, Metallic Yarn 10%) Cut resistance level 5 1 Pair

฿ 1,180.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) Cotton Work Gloves - 10 LL 24.5 23 7.8 Gray 4970181082477 758-6175 - - - - - - 39.2 1.2 - - - Cut resistance level 5 - Spectrum Fiber, Polyurethane, Glass Fiber, Metal Wire - 1 Pair

฿ 775.99

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) Other - - M 22 19 7 - - 293-4027 - - - - - - 49 - Ultra-high molecular polyethylene material is used, and its strength is at least 40% higher than that of the aramid fibers. It has excellent water resistance, chemical resistance, and cut resistance. Meat Processing and Automobile Assembly Line. Metal and Glass Handling Work etc. 1.2mm - - Spectrum Yarn 40%, Polyester (PE 40%, Glass Fiber 10%, Metallic Yarn 10%) - 1 Pair

฿ 640.00

CUT-RESISTANT GLOVES 1 Piece(s) Same day Anti-Slip Palm Coat 10 L 24 21 8 - - 293-4035 95 235 PVC SPECTRA Yarn and Gray Woolly Nylon Yarn, PVC Spectra and Gray Woolly Nylon - 80 - Ultra-high molecular polyethylene material is used, and its strength is at least 40% higher than that of the aramid fibers. It has excellent water resistance, chemical resistance, and cut resistance. Meat Processing and Automobile Assembly Line. Metal and Glass Handling Work etc. 2.3mm - Vinyl Chloride (PVC) Spectrum Yarn 40%, Polyester (PE) 40%, Glass Fiber Cut resistance level 5 1 Pair

฿ 837.56

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) Anti-Slip Palm Coat - M 21.5 19.5 7.3 - - 293-4043 - - - - - - 60 - Ultra-high molecular polyethylene material is used, and its strength is at least 40% higher than that of the aramid fibers. It has excellent water resistance, chemical resistance, and cut resistance. Meat Processing and Automobile Assembly Line. Metal and Glass Handling Work etc. 2.3mm - Vinyl Chloride (PVC) Spectrum Yarn 40%, Polyester (PE) 40%, Glass Fiber - 1 Pair

฿ 802.01

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) Anti-Slip - 10 S 21.5 19 7.3 Gray 4970181082576 758-6205 - - - - - - 53 - - - - Cut resistance level 5 - Spectrum Yarn, Polyester, Glass Fiber, Metal Wire - 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1