(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HG-90-L |
HG-90-M |
HG-90-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Color | JAN Code | Trusco Code | Mass (g) |
Thickness (mm) |
Features | Use | Thickness | Specification 2 | Material Quality | Surface Material | Inner Lining Material | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 456.46 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 10 Day(s) | Other | L | 22.5 | 18 | 8 | - | - | 324-6175 | 24 | - | A static-eliminating cut-resistant glove knitted with Kevlar SD and Thunderon antistatic fiber. The 15 gauge thin type cut allows for precision tasks to be carried out. An antistatic, low emission type. | Assembly work of electronic components. Assembly work of precision machinery components. | 0.6mm | - | - | Kevlar Yarn Thunderon 97%, Polyurethane 3% | Kevlar Yarn Thunderon 97%, Polyurethane 3% | - | 1 Pair | ||
฿ 456.15 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 10 Day(s) | Other | M | 21.5 | 17 | 7.5 | - | - | 324-6183 | 22 | - | A static-eliminating cut-resistant glove knitted with Kevlar SD and Thunderon antistatic fiber. The 15 gauge thin type cut allows for precision tasks to be carried out. An antistatic, low emission type. | Assembly work of electronic components. Assembly work of precision machinery components. | 0.6mm | - | - | Kevlar Yarn Thunderon 97%, Polyurethane 3% | Kevlar Yarn Thunderon 97%, Polyurethane 3% | - | 1 Pair | ||
฿ 498.97 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 10 Day(s) | Cotton Work Gloves | S | 21 | 16 | 7.4 | Yellow | 4970181082316 | 758-6256 | 29 | 0.6 | - | - | - | Cut resistance level 2 | Kevlar [[(R)]] Spun Yarn, Polyurethane | - | - | Low Dust Generation | 1 Pair |
[Features]
· Cut-resistant gloves that eliminate static with woven-in Kevlar SD and Thunderon anti-static fiber.
· 15-gauge thin type enables detailed work.
· Anti-static gloves that produce little dust.
[Applications]
· Electrical product assembly work.
· Precision machinery assembly work.
Part Number |
---|
HG-90-L |
HG-90-M |
HG-90-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Color | JAN Code | Trusco Code | Mass (g) |
Thickness (mm) |
Features | Use | Thickness | Specification 2 | Material Quality | Surface Material | Inner Lining Material | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 456.46 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 10 Day(s) | Other | L | 22.5 | 18 | 8 | - | - | 324-6175 | 24 | - | A static-eliminating cut-resistant glove knitted with Kevlar SD and Thunderon antistatic fiber. The 15 gauge thin type cut allows for precision tasks to be carried out. An antistatic, low emission type. | Assembly work of electronic components. Assembly work of precision machinery components. | 0.6mm | - | - | Kevlar Yarn Thunderon 97%, Polyurethane 3% | Kevlar Yarn Thunderon 97%, Polyurethane 3% | - | 1 Pair | ||
฿ 456.15 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 10 Day(s) | Other | M | 21.5 | 17 | 7.5 | - | - | 324-6183 | 22 | - | A static-eliminating cut-resistant glove knitted with Kevlar SD and Thunderon antistatic fiber. The 15 gauge thin type cut allows for precision tasks to be carried out. An antistatic, low emission type. | Assembly work of electronic components. Assembly work of precision machinery components. | 0.6mm | - | - | Kevlar Yarn Thunderon 97%, Polyurethane 3% | Kevlar Yarn Thunderon 97%, Polyurethane 3% | - | 1 Pair | ||
฿ 498.97 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 10 Day(s) | Cotton Work Gloves | S | 21 | 16 | 7.4 | Yellow | 4970181082316 | 758-6256 | 29 | 0.6 | - | - | - | Cut resistance level 2 | Kevlar [[(R)]] Spun Yarn, Polyurethane | - | - | Low Dust Generation | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?