(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Soft Long (1455-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1455-L
1455-LL
1455-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Amount Of Content

฿ 1,047.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) L 23 7.9 420-7521 1 Pair

฿ 1,047.00

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) LL 29 8.9 420-7530 1 Pair

฿ 755.07

NITRILE RUBBER GLOVES 3 Piece(s) 5 Day(s) M 22 7.8 420-7548 1 Pair

Basic Specifications

  • Product Model
    With Arm Cover
  • Specifications
    Long
  • The intended use
    For work
  • Total Length(cm)
    55
  • Color
    Blue
  • Mass(g)
    14
  • Features
    Uses special compounded nitrile rubber that remains soft even at -20°C.
  • Use
    Seafood processing industry and fishery.
  • Thickness
    1.1mm
  • Surface Material
    Nitrile Rubber (NBR)
  • Inner Lining Material
    Cotton
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Uses specially formulated nitrile rubber to stay soft even at -20°C.
[Applications]
· Fisheries processing, fishing.

Part Number
1455-L
1455-LL
1455-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Amount Of Content

฿ 1,047.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) L 23 7.9 420-7521 1 Pair

฿ 1,047.00

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) LL 29 8.9 420-7530 1 Pair

฿ 755.07

NITRILE RUBBER GLOVES 3 Piece(s) 5 Day(s) M 22 7.8 420-7548 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1