(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4990LA |
BP1820-1P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (cm) |
Around Palm (cm) |
Trusco Code | Mass (g) |
Features | Thickness | Glove Part | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 93.28 |
ANTI-SLIP GLOVES | 1 Piece(s) | 10 Day(s) | 21 | 18 | 217-2976 | 47.5 | A grip glove with a strong and durable grip construction. | 2.7mm | Polyester, Other | 1 Pair | ||
฿ 125.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | 12 Day(s) | 21.5 | 18.4 | 298-1921 | 34.8 | Thin type suitable for detailed operations. | 1.9mm | 100% Cotton | 1 Pair |
[Features]
· Sized to fit women perfectly.
[Applications]
· For general work.
Part Number |
---|
4990LA |
BP1820-1P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (cm) |
Around Palm (cm) |
Trusco Code | Mass (g) |
Features | Thickness | Glove Part | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 93.28 |
ANTI-SLIP GLOVES | 1 Piece(s) | 10 Day(s) | 21 | 18 | 217-2976 | 47.5 | A grip glove with a strong and durable grip construction. | 2.7mm | Polyester, Other | 1 Pair | ||
฿ 125.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | 12 Day(s) | 21.5 | 18.4 | 298-1921 | 34.8 | Thin type suitable for detailed operations. | 1.9mm | 100% Cotton | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?