(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Resistance Gloves Ansell 42-474 (42-474-10)

Heat-Resistance Gloves Ansell 42-474 (42-474-10)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
42-474-9
42-474-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 565.00

ANTI-HEAT GLOVES 1 Piece(s) 12 Day(s) L 26.5 8.5 294-8265 138 1 Pair

฿ 1,009.00

ANTI-HEAT GLOVES 1 Piece(s) 12 Day(s) LL 28.0 9 294-8257 155 1 Pair

Basic Specifications

Product Description

Heat-resistant gloves with 5-finger specification for vastly improved workability.
[Features]
· 5-finger type for greatly enhanced workability.
· The surface is nitrile coated for excellent grip strength as well as oil resistance.
· Safety cuffs make them easy to put on and take off.
· Can be repeatedly washed and sterilized with bleach for repeated use, lowering running costs.
[Applications]
· Optimal for protection during pre-furnace work, glass and ceramics plants, boiler work, etc.

Part Number
42-474-9
42-474-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 565.00

ANTI-HEAT GLOVES 1 Piece(s) 12 Day(s) L 26.5 8.5 294-8265 138 1 Pair

฿ 1,009.00

ANTI-HEAT GLOVES 1 Piece(s) 12 Day(s) LL 28.0 9 294-8257 155 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1