(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Polar Bear Supreme (For One Hand)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,787.14 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
74-301-6
74-301-8
74-301-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,787.14

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) SS 22 21 7.5 320-6181 51 1 pc.

฿ 1,787.14

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) M 26.8 23 9 320-6203 64 1 pc.

฿ 1,787.14

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) L 27.3 23 9.5 398-5911 69 1 pc.

Basic Specifications

  • Product Model
    Other
  • The intended use
    Cut Resistance
  • Features
    Possesses cutting-resistance about nine times greater than aramid fiber. Compatible with saline anti-bacterial agents. Doesn't shrink after many washes.
  • Use
    For processing and machining thin steel plate. Printing factories. Meat processing factory maintenance.
  • Thickness(mm)
    1.95
  • Surface Material
    Polyester/Stainless Steel Fiber
  • Inner Lining Material
    Polyester/Stainless Steel Fiber
  • Supplement
    Insert as a whole in both left and right outdoor shoes and gloves, (2 pieces required when using both hands), cut wound level 5, for EU security equipment standards (EN388).
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Approximately 9 times more cut resistance strength than aramid fiber.
· Can be chlorine-sterilized.
· Can be repeatedly washed without shrinking.
[Applications]
· For processing, machining, etc. of thin steel plates.
· Printing plants.
· Maintenance of food processing plants.

Part Number
74-301-6
74-301-8
74-301-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,787.14

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) SS 22 21 7.5 320-6181 51 1 pc.

฿ 1,787.14

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) M 26.8 23 9 320-6203 64 1 pc.

฿ 1,787.14

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) L 27.3 23 9.5 398-5911 69 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1