(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves Hi-Flex (Anti-Slip) (11-624-9)

Incision-Resistant Gloves, Cut-Resistant Gloves Hi-Flex (Anti-Slip) (11-624-9)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
11-624-7
11-624-9
11-624-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 671.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) S 23 17.2 7.5 336-5719 18 1 Pair

฿ 663.00

CUT-RESISTANT GLOVES 1 Piece(s) Same day L 25 19.4 8.6 336-5735 22 1 Pair

฿ 671.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) LL 26 20.4 9 336-5743 23 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Features
    Cut-resistant gloves use Dyneema R fibers made of ultra-high molecular weight polyethylene and have extreme durability and abrasion resistance. The abrasion resistance (by test EN388 test) is 16 times better than that of the aramid fibers.
  • Use
    Automobile industry. Steel industry. Construction industry. Engine handling.
  • Thickness(mm)
    1.1
  • Glove Part
    Dyneema® Fiber
  • Slip Prevention Part
    Polyurethane
  • Supplement
    EU Safety Protection Gear Standard (EN388) Cut Resistant Level 3
  • Amount Of Content
    1 Pair

Product Description

Lightweight, flexible, and comfortable cut-resistant gloves.

[Features]
Gloves with the highest wear resistance and puncture resistance of the Hi-Flex series.
· Utilizes Dyneema fibers made by ultra-high molecular weight polyethylene.
· Blends yarns of Dyneema, spandex and nylon fibers to achieve comfort and softness.

[Application]
· Ideal for handling sharp parts, oily metals, plastics, and ceramics.

Part Number
11-624-7
11-624-9
11-624-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 671.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) S 23 17.2 7.5 336-5719 18 1 Pair

฿ 663.00

CUT-RESISTANT GLOVES 1 Piece(s) Same day L 25 19.4 8.6 336-5735 22 1 Pair

฿ 671.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) LL 26 20.4 9 336-5743 23 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Wear resistance of aramid fiber by 16 times or more(according to EN 388 examination).

Specification

●SPQ(pair):12
●Thickness: 1.1mm
●13 Gauge Knitting

Materials

●Glove: Dyneema? Fiber
●Slip Prevention: Polyurethane