(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gloves with Unlined Back, High Flex Foam, Gray (11-801-7)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
11-801-7
11-801-9
11-801-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 345.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) S 21.3 16.8 7.2 320-5649 31 1 Pair

฿ 319.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 24.1 19.0 7.9 320-5665 40 1 Pair

฿ 319.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) LL 25.8 21.2 8.8 320-5631 49 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Color
    Gray/Black
  • Features
    Foam nitrile coating for exceptional oil grip strength.
  • Use
    Assembly or production of machine parts.
  • Thickness(mm)
    0.8
  • Glove Part
    100% Nylon
  • Slip Prevention Part
    Special Foam Nitrile Rubber
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Foam nitrile coating for a superior oil grip.
· Special knitting process (KVSD method) results in a glove that feels soft as if molded to the hand.
· Black coating and gray liner so dirt does not stand out.
[Applications]
· For manufacturing and assembly of machine parts.
· For work inside of warehouses.
· For shipping work.
· For automotive-related work.

Part Number
11-801-7
11-801-9
11-801-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 345.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) S 21.3 16.8 7.2 320-5649 31 1 Pair

฿ 319.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 24.1 19.0 7.9 320-5665 40 1 Pair

฿ 319.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) LL 25.8 21.2 8.8 320-5631 49 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1