1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Welding Helmet (Plastic / Helmet Type) (Part Number)

WELDING MASKS

Welding Helmet (Plastic / Helmet Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,077.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight and durable, made of plastic less prone to distortion due to water wetting and heat.
· Employs a resin surface spring which allows for easy plate replacement.
· Compliant with ANSI Z87.1.
[Applications]
· For arc welding work.

Features

●Light and durable, made of plastic with less deformation due to water wet or heat.
●ANSI Z87.1 Compliant Product

Usage

●For arc welding work.

Specification

●Face Dimension (mm) L x W:400 x 300
●SPQ(piece):10
●Light-shielding plate Size: (JIS) 105 x 50mm (sold separately) (ANSI) 108 x 51mm (sold separately)

Materials

●Polypropylene(PP)

Warning

●Shielding plate and protective plate are sold separately.
Part Number
TPW-K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,077.00

WELDING MASKS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Welding surface Material Polypropylene Application Arc Welding
Face piece dimension: Length(mm) 400 Face piece dimension: Width(mm) 300 Details Type Straight overdraft type
Trusco Code 300-0915 Mass(g) 370(g) Compatible Light Shield Plate (JIS) 105 x 50 mm (Sold Separately) (ANSI) 108 x 51 mm (Sold Separately)

Please check the type/dimensions/specifications of the part TPW-K in the Welding Helmet (Plastic / Helmet Type) series.