(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

α Stainless Steel Coating Spray

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of ALP-SUS

  • Type
    Spray
  • Color
    Deep Gray
  • Trusco Code
    298-5811
  • Coating area
    0.5 m² (30 μm) (recommended film thickness: 20-40 μm)
  • Main Ingredient
    Resin, pigment, and solvent
  • Mass(g)
    260
  • Operating Temperature Range
    -40~300℃
  • Amount Of Content
    1 pc (200 ml)
Part Number
ALP-SUS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,207.35

ANTICORROSIVE 1 Piece(s) 12 Day(s) 1 pc (200 ml)

Basic Specifications

  • Type
    Spray
  • Color
    Deep Gray
  • Trusco Code
    298-5811
  • Coating area
    0.5 m² (30 μm) (recommended film thickness: 20-40 μm)
  • Main Ingredient
    Resin, pigment, and solvent
  • Mass(g)
    260
  • Operating Temperature Range
    -40~300℃
  • Amount Of Content
    1 pc (200 ml)

Product Description

[Features]
· It is an anti-rust repair paint spray blended with stainless steel powder (SUS316).
· Adheres excellently to iron base materials and aluminum plated materials.
[Applications]
· For preventing rust on stainless steel piping and tank welding parts.

Specifications of ALP-SUS

  • Type
    Spray
  • Color
    Deep Gray
  • Trusco Code
    298-5811
  • Coating area
    0.5 m² (30 μm) (recommended film thickness: 20-40 μm)
  • Main Ingredient
    Resin, pigment, and solvent
  • Mass(g)
    260
  • Operating Temperature Range
    -40~300℃
  • Amount Of Content
    1 pc (200 ml)
Part Number
ALP-SUS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,207.35

ANTICORROSIVE 1 Piece(s) 12 Day(s) 1 pc (200 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Anti-rust spray for repair mixed with stainless steel powder(SUS316).

Usage

●Stainless steel piping, anti-rust of tank welds.

Specification

●Color:Dark Gray
●Capacity(ml):200
●SPQ(piece):10
●Working Temperature Range: -40 to 300°C
●Coating area: 0.5m2(30μm)(recommended film thickness: 20 to 40μm)

Materials

●Principal Component: Resin, Pigment, Solvent