(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Color Wagon Royal

Color Wagon Royal

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 5,186.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CWR-412-LB
CWR-430-LB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Color Details Type Trusco Code Mass
(g)
Uniform Load Capacity: Deep Type
(kg/stage)
Amount Of Content

฿ 5,299.00

COLORFUL CARTS 1 Piece(s) 1 Day(s) 318 770 Light Gray Tray Shallow Type x 1, Deep Type x 2 363-9509 8600 30 1 unit

฿ 5,186.00

COLORFUL CARTS 1 Piece(s) 1 Day(s) 320 773 Light Gray Tray Shallow Type x 3 363-9525 7600 - 1 unit

Basic Specifications

  • Frontage(mm)
    510
  • Maximum Load(kg/unit)
    80
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    3
  • Features
    It is made of steel and is a tray that has undergone seamless gathering processing. Ideal for accessory management and tool management. Comes in fresh colors.
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Uniform Load Capacity: Shallow Type(kg/stage)
    20
  • Amount Of Content
    1 unit

Product Description

[Features]
· It is steel, with a tray that has undergone seamless gathering processing.
· Ideal for accessory management and tool management.
· Comes in vivid colors.
[Applications]
· Transportation of parts inside factories
· Tool stand during line work
· Storage of small tools

Part Number
CWR-412-LB
CWR-430-LB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Color Details Type Trusco Code Mass
(g)
Uniform Load Capacity: Deep Type
(kg/stage)
Amount Of Content

฿ 5,299.00

COLORFUL CARTS 1 Piece(s) 1 Day(s) 318 770 Light Gray Tray Shallow Type x 1, Deep Type x 2 363-9509 8600 30 1 unit

฿ 5,186.00

COLORFUL CARTS 1 Piece(s) 1 Day(s) 320 773 Light Gray Tray Shallow Type x 3 363-9525 7600 - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Steel tray is a seamless raising sheet.
●Optimum for accessory adjustment and tool management

Specification

●Max Load Weight(kg/piece):80
●Caster: Flexible Type 75mm(2 pieces) Flexible Type(with stopper) 75mm(2 pieces)

Materials

●Main Body: Steel
●Caster Brackets: Steel
●Wheel: Rubber