(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Action Wagon

Single Action Wagon

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of WTW-743

  • Frontage(mm)
    464
  • Depth(mm)
    450
  • Height(mm)
    700
  • Maximum Load(kg/unit)
    150
  • Color
    White
  • Uniform Load Capacity(kg/stage)
    50
  • Trusco Code
    408-6341
  • Number of Steps(Level)
    3
  • Features
    Easy, one-touch operation assembly with no need for components or tools, and speedy to carry in, set up and remove. It is an integral folding structure with no need of assembly and disassembly. The depth when folded is about 1/6 of the finished product, and thus saves storage space.
  • Specifications
    Integral Folding Structure
  • Caster
    ø50 Dual Casters, Swivel with S x 2, Swivel x 2
  • Mass(g)
    11000
  • Main Body Material
    Steel
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Amount Of Content
    1 unit
Part Number
WTW-743 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 12,646.20

฿ 10,825.15

SIMPLE CARTS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    464
  • Depth(mm)
    450
  • Height(mm)
    700
  • Maximum Load(kg/unit)
    150
  • Color
    White
  • Uniform Load Capacity(kg/stage)
    50
  • Trusco Code
    408-6341
  • Number of Steps(Level)
    3
  • Features
    Easy, one-touch operation assembly with no need for components or tools, and speedy to carry in, set up and remove. It is an integral folding structure with no need of assembly and disassembly. The depth when folded is about 1/6 of the finished product, and thus saves storage space.
  • Specifications
    Integral Folding Structure
  • Caster
    ø50 Dual Casters, Swivel with S x 2, Swivel x 2
  • Mass(g)
    11000
  • Main Body Material
    Steel
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Amount Of Content
    1 unit

Product Description

[Features]
· Easy, one-touch operation assembly with no need for components or tools, and speedy to carry in, set up and remove.
· It is an integral folding structure and assembling and disassembling is unnecessary.
· The depth when folded is about 1/6 of the finished product, and thus saves storage space.
· It can be installed easily by one person, and can be folded and stored easily when not in use.
[Applications]
· For offices, factories, meeting rooms, stores, exhibition halls, etc.

Specifications of WTW-743

  • Frontage(mm)
    464
  • Depth(mm)
    450
  • Height(mm)
    700
  • Maximum Load(kg/unit)
    150
  • Color
    White
  • Uniform Load Capacity(kg/stage)
    50
  • Trusco Code
    408-6341
  • Number of Steps(Level)
    3
  • Features
    Easy, one-touch operation assembly with no need for components or tools, and speedy to carry in, set up and remove. It is an integral folding structure with no need of assembly and disassembly. The depth when folded is about 1/6 of the finished product, and thus saves storage space.
  • Specifications
    Integral Folding Structure
  • Caster
    ø50 Dual Casters, Swivel with S x 2, Swivel x 2
  • Mass(g)
    11000
  • Main Body Material
    Steel
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Amount Of Content
    1 unit
Part Number
WTW-743 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 12,646.20

฿ 10,825.15

SIMPLE CARTS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to assemble with parts/tools not required with one touch type, and loading, installation and removal are speedy.

Specification

●Max Load Weight(kg/piece):150
●Equal Load Capacity(kg/stage):50
●Color:White
●W x D x H(mm):464 x 450 x 700
●Number of Stages(stage):3
●Integral Folding Structure
●Caster: Flexible Type 50mm Two Wheels(2 pieces) Flexible Type(with stopper) 50mm Two Wheels(2 pieces)

Materials

●Main Body: Steel
●Main Body Surface Treatment: Melamine Baked Coating