(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SUD-645D |
SUD-747D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Height (mm) |
Maximum Load (kg/unit) |
Trusco Code | Number of Steps (Level) |
Internal dimensions: width x depth x height (mm) |
Uniform Load: Slide Shelf (kg/stage) |
Spill Preventer Height (mm) |
Uniform Load: Draw-out (kg/stage) |
Mass (g) |
Wheel Width (mm) |
Slide shelf dimensions (mm) |
Number of drawers | Uniform Load: Mid-Level (kg/stage) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 89,240.00 ฿ 76,969.50 |
STAINLESS WAGONS | 1 Piece(s) | 40 Day(s) | 600 | 780 | 65 | 467-6033 | 3 | Shallow: 232 x 422 x 99; Deep: 232×422×199 | - | Upper section 30; Mid, lower section 15 | 5 | 30000 | 75 | - | Shallow: 4; Deep :1 | 10 | 1 unit | ||
฿ 121,803.00 ฿ 98,879.68 |
STAINLESS WAGONS | 1 Piece(s) | 40 Day(s) | 750 | 805 | 95 | 467-6041 | 2 | Shallow: 307 x 422 x 81; Deep: 307×422×119 | 3 | - | 7 | 38000 | 100 | 378×410 | Shallow: 5; Deep: 2 | - | 1 unit |
[Features]
· Welded structure and durable.
· The drawer can be pulled out from both sides.
· Spill stopper is attached in 4 directions.
Part Number |
---|
SUD-645D |
SUD-747D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Height (mm) |
Maximum Load (kg/unit) |
Trusco Code | Number of Steps (Level) |
Internal dimensions: width x depth x height (mm) |
Uniform Load: Slide Shelf (kg/stage) |
Spill Preventer Height (mm) |
Uniform Load: Draw-out (kg/stage) |
Mass (g) |
Wheel Width (mm) |
Slide shelf dimensions (mm) |
Number of drawers | Uniform Load: Mid-Level (kg/stage) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 89,240.00 ฿ 76,969.50 |
STAINLESS WAGONS | 1 Piece(s) | 40 Day(s) | 600 | 780 | 65 | 467-6033 | 3 | Shallow: 232 x 422 x 99; Deep: 232×422×199 | - | Upper section 30; Mid, lower section 15 | 5 | 30000 | 75 | - | Shallow: 4; Deep :1 | 10 | 1 unit | ||
฿ 121,803.00 ฿ 98,879.68 |
STAINLESS WAGONS | 1 Piece(s) | 40 Day(s) | 750 | 805 | 95 | 467-6041 | 2 | Shallow: 307 x 422 x 81; Deep: 307×422×119 | 3 | - | 7 | 38000 | 100 | 378×410 | Shallow: 5; Deep: 2 | - | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?