(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Angle Wagon Replacement Caster - Steel Bracket

Stainless Steel Angle Wagon Replacement Caster - Steel Bracket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 248.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
STD-75NU
STD-75NUS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Amount Of Content

฿ 248.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) Freely formula 510-1301 395 1 pc.

฿ 309.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) Swivel type with stopper 510-1310 425 1 pc.

Basic Specifications

  • Other
    Option
  • Mounting Height H(mm)
    97
  • Shaft length(mm)
    35
  • Screw
    M12
  • Thread Pitch(mm)
    1.75
  • Fitting Material:
    Steel
  • Wheel Material
    Urethane
  • Allowable Load(kgf)
    72
  • Wheel Diameter(mm)
    75
  • Wheel Width(mm)
    26
  • Amount Of Content
    1 pc.

Product Description

Excellent rust resistance and corrosion resistance.
· Body: Stainless steel, Casters: Steel fittings with electrodeposited nylon polyurethane coating.

Part Number
STD-75NU
STD-75NUS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Amount Of Content

฿ 248.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) Freely formula 510-1301 395 1 pc.

฿ 309.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) Swivel type with stopper 510-1310 425 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Allowable Weight(kgf):71.4
●Wheel Diameter(mm):75
●Wheel Width(mm):26
●Mounting Height(mm):97
●Shaft Length(mm):35
●Thread Pitch(mm):1.75

Materials

●Metal Fitting: Steel
●Wheel: Urethane