(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Angle Wagon (SUS430)

Stainless Steel Angle Wagon (SUS430)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 18,085.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SUS4-511A
SUS4-511B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 18,085.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 640 440 503-4442 9000 1 unit

฿ 20,353.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 790 540 503-4582 11000 1 unit

Basic Specifications

  • Height(mm)
    800
  • Maximum Load(kg/unit)
    80
  • Uniform Load Capacity(kg/stage)
    30
  • Number of Steps(Level)
    3
  • Features
    Bites into support beam and shelf enclosure with tightening, and strength and stability are improved by employing a special shake-prevention tool.
  • Flexible
    STD-75NU
  • With freely stopper
    STD-75NUS
  • Shelf Board
    Shelf With Spill Preventer (With Vibration Damping Bracket)
  • Shelf Board Adjustment Pitch(mm)
    50
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Stainless Steel (SUS430)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon
  • Amount Of Content
    1 unit

Product Description

[Features]
· Bites into support beam and shelf enclosure with tightening, and strength and stability are improved by employing a special shake-prevention tool.
· Both front and rear sides of shelves are usable and can be moved with a 50 mm pitch.

Part Number
SUS4-511A
SUS4-511B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 18,085.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 640 440 503-4442 9000 1 unit

฿ 20,353.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 790 540 503-4582 11000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Digs into the strut and shelf board by tightening, and the special steady bracket which increases strength and stability is adopted.

Specification

●Max Load Weight(kg/piece):80
●Equal Load Capacity(kg/stage):30
●Number of Stages(stage):3
●Caster: Flexible Type 75mm(2 pieces) Flexible Type(with stopper) 75mm(2 pieces)
●Shelf Board: Shelf Board with Fall Prevention(with steady mounting bracket)
●Anti-spill Height: 50mm
●Shelf Board Adjustable Pitch: 50mm

Materials

●Main Body: Stainless Steel(SUS430)
●Caster Brackets: Steel 
●Wheel: Nylon