(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Tool Wagon V Type (SUS430) Replacement Caster Swivel Type / with Stopper

Stainless Steel Tool Wagon V Type (SUS430) Replacement Caster Swivel Type / with Stopper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ET-75URS-M12X14

  • Other
    Option
  • Mounting Height H(mm)
    95
  • Shaft length(mm)
    14
  • Screw
    M12
  • Thread Pitch(mm)
    1.75
  • Trusco Code
    457-2050
  • Specifications
    Swivel type (with stopper)
  • Mass(g)
    235
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Allowable Load(kgf)
    45
  • Wheel Diameter(mm)
    75
  • Wheel Width(mm)
    21
  • Amount Of Content
    1 pc.
Part Number
ET-75URS-M12X14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 951.87

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Other
    Option
  • Mounting Height H(mm)
    95
  • Shaft length(mm)
    14
  • Screw
    M12
  • Thread Pitch(mm)
    1.75
  • Trusco Code
    457-2050
  • Specifications
    Swivel type (with stopper)
  • Mass(g)
    235
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Allowable Load(kgf)
    45
  • Wheel Diameter(mm)
    75
  • Wheel Width(mm)
    21
  • Amount Of Content
    1 pc.

Product Description

[Applications]
· Stainless Steel VS/VL Type Wagon Caster

Specifications of ET-75URS-M12X14

  • Other
    Option
  • Mounting Height H(mm)
    95
  • Shaft length(mm)
    14
  • Screw
    M12
  • Thread Pitch(mm)
    1.75
  • Trusco Code
    457-2050
  • Specifications
    Swivel type (with stopper)
  • Mass(g)
    235
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Allowable Load(kgf)
    45
  • Wheel Diameter(mm)
    75
  • Wheel Width(mm)
    21
  • Amount Of Content
    1 pc.
Part Number
ET-75URS-M12X14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 951.87

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1