(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Tool Wagon V Type (SUS430) Additional Shelf

Stainless Steel Tool Wagon V Type (SUS430) Additional Shelf

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,321.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VL-TSUS
VLL-TSUS
VS-TSUS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Compatible Model Trusco Code Mass
(g)
Amount Of Content

฿ 2,579.30

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 478 VL-13SUS 352-5309 1500 1 pc.

฿ 2,816.73

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 596 VLL-13SUS 352-5325 1800 1 pc.

฿ 2,321.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 346 VS-13SUS 352-5431 1000 1 pc.

Basic Specifications

  • Depth(mm)
    416
  • Other
    Option
  • Height Dimension(mm)
    30
  • Features
    Both front side and back side can be used.
  • Specifications
    For both the front and back sides
  • Shelf Material
    Stainless Steel (SUS430)
  • Accessory: Bolts and Nuts
    Stainless steel (M6 x 10) x 8 set
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Both front side and back side can be used.
· Made of stainless steel, providing superior rust and corrosion resistance.

Part Number
VL-TSUS
VLL-TSUS
VS-TSUS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Compatible Model Trusco Code Mass
(g)
Amount Of Content

฿ 2,579.30

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 478 VL-13SUS 352-5309 1500 1 pc.

฿ 2,816.73

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 596 VLL-13SUS 352-5325 1800 1 pc.

฿ 2,321.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 346 VS-13SUS 352-5431 1000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is made of Stainless Steel(SUS430), it is excellent in corrosion resistance.
●It can be used on the front side and the back side.

Specification

●Caster: Flexible Type 75mm(2 pieces) Flexible Type(with stopper) 75mm(2 pieces)
●Shelf Board: Shelf board with Fall Prevention(for both front and back)
●Anti-Spill Height: 30mm 
●Shelf Board Adjustable Pitch: 50mm
●For both front and back

Materials

●Main Body: Stainless Steel(SUS430) 
●Caster Brackets: Steel 
●Wheel: Urethane
●Shelf Board: Stainless Steel(SUS430)

Accessories

●Bolt/Nut: Stainless Steel(M6 x 10) x 8 sets Included