(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Rabbit Wagon with shelf board, drawer, casters

Clean Rabbit Wagon with shelf board, drawer, casters

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,345.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CRB-33T
CRB-55T
CRB-55V SALE
CRB-64T
CRB-64V SALE
CRB-75T
CRB-SU75SET
CRB-SU100SET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Details Type Uniform Load Capacity
(kg/stage)
Mounting Height H
(mm)
Shaft length
(mm)
Screw Thread Pitch
(mm)
Trusco Code Height Dimension
(mm)
Specifications Internal dimensions: width x depth x height
(mm)
Mass
(g)
Caster Bracket Material Wheel Material Allowable Load
(kgf)
Wheel Diameter
(mm)
Wheel Width
(mm)
Amount Of Content

฿ 3,345.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 360 360 Shelf Board 50 (kg/sheet) - - - - 393-3237 40 - - 1300 - - - - - 1 pc.

฿ 4,561.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 500 500 Shelf Board 50 (kg/sheet) - - - - 393-3245 40 - - 2200 - - - - - 1 pc.

฿ 18,372.00

฿ 16,900.40

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 500 500 Drawer 10 - - - - 393-3253 130 With Key 374×440×69 6800 - - - - - 1 unit

฿ 4,751.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 600 400 Shelf Board 50 (kg/sheet) - - - - 393-3296 40 - - 2200 - - - - - 1 pc.

฿ 19,351.00

฿ 17,802.92

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 600 400 Drawer 10 - - - - 393-3300 130 With Key 474×340×69 6100 - - - - - 1 unit

฿ 6,502.00

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 750 500 Shelf Board 50 (kg/sheet) - - - - 393-3385 40 - - 3200 - - - - - 1 pc.

฿ 5,154.00

STAINLESS WAGONS 1 Piece(s) 12 Day(s) - - Caster set - 97 35 M12 1.75 393-3768 - Swivel Type (2 pcs) Swivel Type with Stopper (2 pcs) - 1,300/set Stainless Steel (SUS304) Nylon Urethane 71.4 75 26 1 Set (Swivel Type: 2 pcs, Swivel Type with Stopper: 2 pcs)

฿ 5,147.00

STAINLESS WAGONS 1 Piece(s) 10 Day(s) - - Caster set - 126 35 M12 1.75 393-3750 - Swivel Type (2 pcs) Swivel Type with Stopper (2 pcs) - 1,600/set Stainless Steel (SUS304) Nylon Urethane 61.2 100 28 1 Set (Swivel Type: 2 pcs, Swivel Type with Stopper: 2 pcs)

Basic Specifications

Product Description

Shelf board for Clean Rabbit Wagon.

Part Number
CRB-33T
CRB-55T
CRB-55V SALE
CRB-64T
CRB-64V SALE
CRB-75T
CRB-SU75SET
CRB-SU100SET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Details Type Uniform Load Capacity
(kg/stage)
Mounting Height H
(mm)
Shaft length
(mm)
Screw Thread Pitch
(mm)
Trusco Code Height Dimension
(mm)
Specifications Internal dimensions: width x depth x height
(mm)
Mass
(g)
Caster Bracket Material Wheel Material Allowable Load
(kgf)
Wheel Diameter
(mm)
Wheel Width
(mm)
Amount Of Content

฿ 3,345.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 360 360 Shelf Board 50 (kg/sheet) - - - - 393-3237 40 - - 1300 - - - - - 1 pc.

฿ 4,561.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 500 500 Shelf Board 50 (kg/sheet) - - - - 393-3245 40 - - 2200 - - - - - 1 pc.

฿ 18,372.00

฿ 16,900.40

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 500 500 Drawer 10 - - - - 393-3253 130 With Key 374×440×69 6800 - - - - - 1 unit

฿ 4,751.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 600 400 Shelf Board 50 (kg/sheet) - - - - 393-3296 40 - - 2200 - - - - - 1 pc.

฿ 19,351.00

฿ 17,802.92

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 600 400 Drawer 10 - - - - 393-3300 130 With Key 474×340×69 6100 - - - - - 1 unit

฿ 6,502.00

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 750 500 Shelf Board 50 (kg/sheet) - - - - 393-3385 40 - - 3200 - - - - - 1 pc.

฿ 5,154.00

STAINLESS WAGONS 1 Piece(s) 12 Day(s) - - Caster set - 97 35 M12 1.75 393-3768 - Swivel Type (2 pcs) Swivel Type with Stopper (2 pcs) - 1,300/set Stainless Steel (SUS304) Nylon Urethane 71.4 75 26 1 Set (Swivel Type: 2 pcs, Swivel Type with Stopper: 2 pcs)

฿ 5,147.00

STAINLESS WAGONS 1 Piece(s) 10 Day(s) - - Caster set - 126 35 M12 1.75 393-3750 - Swivel Type (2 pcs) Swivel Type with Stopper (2 pcs) - 1,600/set Stainless Steel (SUS304) Nylon Urethane 61.2 100 28 1 Set (Swivel Type: 2 pcs, Swivel Type with Stopper: 2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1