(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CRB-953HVSU100 |
CRB-963HVSU100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Trusco Code | Internal dimensions: width x depth x height (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 44,405.00 ฿ 40,852.60 |
STAINLESS WAGONS | 1 Piece(s) | 19 Day(s) | 500 | 500 | 393-3601 | 374×440×69 | 19400 | 1 unit | ||
฿ 45,751.00 ฿ 42,090.92 |
STAINLESS WAGONS | 1 Piece(s) | 10 Day(s) | 600 | 400 | 393-3687 | 474×340×69 | 18400 | 1 unit |
Assembly type, shelf board adjustment pitch only for default position, with handle/drawer.
· Body: Stainless steel (SUS304), Caster bracket: Stainless steel (SUS304), Wheels: Nylon urethane.
Part Number |
---|
CRB-953HVSU100 |
CRB-963HVSU100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Trusco Code | Internal dimensions: width x depth x height (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 44,405.00 ฿ 40,852.60 |
STAINLESS WAGONS | 1 Piece(s) | 19 Day(s) | 500 | 500 | 393-3601 | 374×440×69 | 19400 | 1 unit | ||
฿ 45,751.00 ฿ 42,090.92 |
STAINLESS WAGONS | 1 Piece(s) | 10 Day(s) | 600 | 400 | 393-3687 | 474×340×69 | 18400 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?