(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TRUSCO NAKAYAMA, Clean Rabbit Cart (SUS304, Conductive Rubber Wheels)

TRUSCO NAKAYAMA, Clean Rabbit Cart (SUS304, Conductive Rubber Wheels)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 16,363.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CRB-632SD SALE
CRB-652SD SALE
CRB-662SD SALE
CRB-672SD SALE
CRB-833SD SALE
CRB-853HSD SALE
CRB-853SD SALE
CRB-863HSD SALE
CRB-863SD SALE
CRB-873HSD SALE
CRB-873SD SALE
CRB-933SD SALE
CRB-953HSD SALE
CRB-953HVSD SALE
CRB-953SD SALE
CRB-963HSD SALE
CRB-963HVSD SALE
CRB-963SD SALE
CRB-973HSD SALE
CRB-973SD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Details Type Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 16,363.00

฿ 15,052.32

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 360 360 600 Handle/No Drawers 408-6422 2 6400 1 unit

฿ 18,585.00

฿ 17,096.34

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 600 Handle/No Drawers 408-6431 2 8300 1 unit

฿ 18,967.00

฿ 17,449.64

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 600 Handle/No Drawers 408-6449 2 8100 1 unit

฿ 22,138.00

฿ 20,366.96

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750 500 600 Handle/No Drawers 408-6457 2 10100 1 unit

฿ 21,203.00

฿ 19,506.76

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 360 360 810 Handle/No Drawers 408-6465 3 8500 1 unit

฿ 27,182.00

฿ 25,007.44

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 810 With handle 408-6473 3 12000 1 unit

฿ 24,540.00

฿ 22,576.80

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 810 Handle/No Drawers 408-6481 3 11500 1 unit

฿ 27,628.00

฿ 25,417.76

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 810 With handle 408-6490 3 11700 1 unit

฿ 25,096.00

฿ 23,088.32

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 400 810 Handle/No Drawers 408-6503 3 11300 1 unit

฿ 32,514.00

฿ 29,912.88

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750 500 810 With handle 408-6511 3 14800 1 unit

฿ 29,873.00

฿ 27,483.16

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750 500 810 Handle/No Drawers 408-6520 3 14300 1 unit

฿ 21,902.00

฿ 20,149.84

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 360 360 880 Handle/No Drawers 408-6538 3 9000 1 unit

฿ 27,880.00

฿ 25,649.60

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 500 500 880 With handle 408-6546 3 12300 1 unit

฿ 44,721.00

฿ 41,143.32

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 880 Handle/With Drawers 408-6554 3 19030 1 unit

฿ 25,238.00

฿ 23,218.96

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 500 500 880 Handle/No Drawers 408-6571 3 11800 1 unit

฿ 28,327.00

฿ 26,060.84

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 880 With handle 408-6589 3 12000 1 unit

฿ 46,064.00

฿ 42,378.88

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 880 Handle/With Drawers 408-6601 3 16030 1 unit

฿ 25,795.00

฿ 23,731.40

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 880 Handle/No Drawers 408-6627 3 11600 1 unit

฿ 33,212.00

฿ 30,555.04

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 750 500 880 With handle 408-6635 3 15100 1 unit

฿ 30,572.00

฿ 28,126.24

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 750 500 880 Handle/No Drawers 408-6651 3 14600 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    150
  • Uniform Load Capacity(kg/stage)
    50
  • Features
    Uses conductive rubber wheels, so static electricity is discharged easily, for excellent dust adhesion prevention.
  • Shelf Board Adjustment Pitch(mm)
    Default Position Only
  • Spill Preventer Height(mm)
    40
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Stainless Steel (SUS304)
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Electrically Conductive Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
· Excellent in static electricity emission and dust sticking prevention effects with conductive rubber wheels.
· Assembly type

Part Number
CRB-632SD SALE
CRB-652SD SALE
CRB-662SD SALE
CRB-672SD SALE
CRB-833SD SALE
CRB-853HSD SALE
CRB-853SD SALE
CRB-863HSD SALE
CRB-863SD SALE
CRB-873HSD SALE
CRB-873SD SALE
CRB-933SD SALE
CRB-953HSD SALE
CRB-953HVSD SALE
CRB-953SD SALE
CRB-963HSD SALE
CRB-963HVSD SALE
CRB-963SD SALE
CRB-973HSD SALE
CRB-973SD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Details Type Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 16,363.00

฿ 15,052.32

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 360 360 600 Handle/No Drawers 408-6422 2 6400 1 unit

฿ 18,585.00

฿ 17,096.34

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 600 Handle/No Drawers 408-6431 2 8300 1 unit

฿ 18,967.00

฿ 17,449.64

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 600 Handle/No Drawers 408-6449 2 8100 1 unit

฿ 22,138.00

฿ 20,366.96

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750 500 600 Handle/No Drawers 408-6457 2 10100 1 unit

฿ 21,203.00

฿ 19,506.76

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 360 360 810 Handle/No Drawers 408-6465 3 8500 1 unit

฿ 27,182.00

฿ 25,007.44

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 810 With handle 408-6473 3 12000 1 unit

฿ 24,540.00

฿ 22,576.80

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 810 Handle/No Drawers 408-6481 3 11500 1 unit

฿ 27,628.00

฿ 25,417.76

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 810 With handle 408-6490 3 11700 1 unit

฿ 25,096.00

฿ 23,088.32

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 400 810 Handle/No Drawers 408-6503 3 11300 1 unit

฿ 32,514.00

฿ 29,912.88

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750 500 810 With handle 408-6511 3 14800 1 unit

฿ 29,873.00

฿ 27,483.16

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750 500 810 Handle/No Drawers 408-6520 3 14300 1 unit

฿ 21,902.00

฿ 20,149.84

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 360 360 880 Handle/No Drawers 408-6538 3 9000 1 unit

฿ 27,880.00

฿ 25,649.60

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 500 500 880 With handle 408-6546 3 12300 1 unit

฿ 44,721.00

฿ 41,143.32

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 880 Handle/With Drawers 408-6554 3 19030 1 unit

฿ 25,238.00

฿ 23,218.96

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 500 500 880 Handle/No Drawers 408-6571 3 11800 1 unit

฿ 28,327.00

฿ 26,060.84

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 880 With handle 408-6589 3 12000 1 unit

฿ 46,064.00

฿ 42,378.88

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 880 Handle/With Drawers 408-6601 3 16030 1 unit

฿ 25,795.00

฿ 23,731.40

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 880 Handle/No Drawers 408-6627 3 11600 1 unit

฿ 33,212.00

฿ 30,555.04

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 750 500 880 With handle 408-6635 3 15100 1 unit

฿ 30,572.00

฿ 28,126.24

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 750 500 880 Handle/No Drawers 408-6651 3 14600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Discharge of static electric is easy due to usage of electro conductive rubber wheel, also excellent in dust absorption prevention effect.

Specification

●SPQ(piece):1
●Anti-Spill Height: 40mm 
●Shelf Board Adjustable Pitch: Default Position Only 
●With Handle
●Caster: Flexible Type 75mm(2 pieces) Flexible Type(with stopper) 75mm(2 pieces)

Materials

●Main Body: Stainless Steel(SUS304) 
●Caster Brackets: Stainless Steel(SUS304) 
●Wheel: Conductive Rubber