(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trusco Nakayama Clean Rabbit Cart (SUS304) CRB-953/CRB-963

Trusco Nakayama Clean Rabbit Cart (SUS304) CRB-953/CRB-963

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 40,663.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CRB-953HV SALE
CRB-953HVSU SALE
CRB-963HV SALE
CRB-963HVSU SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Internal dimensions: width x depth x height
(mm)
Mass
(g)
Caster Bracket Material Amount Of Content

฿ 40,663.00

฿ 37,409.96

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 393-3580 374×440×69 19500 Steel (Chrome plating finish) 1 unit

฿ 43,982.00

฿ 40,463.44

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 393-3598 374×440×69 19100 Stainless Steel (SUS304) 1 unit

฿ 42,008.00

฿ 38,647.36

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 393-3661 474×340×69 18500 Steel (Chrome plating finish) 1 unit

฿ 45,328.00

฿ 41,701.76

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600 400 393-3679 474×340×69 18100 Stainless Steel (SUS304) 1 unit

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Details Type
    Caster Bracket: Stainless Steel
  • Uniform Load Capacity(kg/stage)
    50
  • Number of Steps(Level)
    3
  • Features
    Equipped with drawers for storage.
  • Shelf Board Adjustment Pitch(mm)
    Default Position Only
  • Spill Preventer Height(mm)
    40
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Stainless Steel (SUS304)
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
· Equipped with drawers for storage.

Part Number
CRB-953HV SALE
CRB-953HVSU SALE
CRB-963HV SALE
CRB-963HVSU SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Internal dimensions: width x depth x height
(mm)
Mass
(g)
Caster Bracket Material Amount Of Content

฿ 40,663.00

฿ 37,409.96

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 393-3580 374×440×69 19500 Steel (Chrome plating finish) 1 unit

฿ 43,982.00

฿ 40,463.44

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 393-3598 374×440×69 19100 Stainless Steel (SUS304) 1 unit

฿ 42,008.00

฿ 38,647.36

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 393-3661 474×340×69 18500 Steel (Chrome plating finish) 1 unit

฿ 45,328.00

฿ 41,701.76

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600 400 393-3679 474×340×69 18100 Stainless Steel (SUS304) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1