(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trusco Nakayama Clean Rabbit Cart (SUS304) CRB Series

Trusco Nakayama Clean Rabbit Cart (SUS304) CRB Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 12,305.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CRB-632 SALE
CRB-632SU SALE
CRB-652 SALE
CRB-652SU SALE
CRB-662 SALE
CRB-662SU SALE
CRB-672 SALE
CRB-672SU SALE
CRB-833 SALE
CRB-833SU SALE
CRB-853 SALE
CRB-853SU SALE
CRB-863 SALE
CRB-863SU SALE
CRB-873 SALE
CRB-873SU SALE
CRB-933 SALE
CRB-933SU SALE
CRB-953 SALE
CRB-953SU SALE
CRB-963 SALE
CRB-963SU SALE
CRB-973 SALE
CRB-973SU SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Bracket Material Wheel Material Amount Of Content

฿ 12,305.00

฿ 11,320.60

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 360 360 600 393-3270 2 6800 Steel (Chrome plating finish) Rubber 1 unit

฿ 15,625.00

฿ 14,375.00

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 360 360 600 393-3288 2 6400 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 14,529.00

฿ 13,366.68

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 600 393-3318 2 8700 Steel (Chrome plating finish) Rubber 1 unit

฿ 17,848.00

฿ 16,420.16

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 600 393-3326 2 8300 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 14,911.00

฿ 13,716.63

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 600 393-3334 2 8500 Steel (Chrome plating finish) Rubber 1 unit

฿ 18,229.00

฿ 16,770.68

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 600 393-3342 2 8100 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 18,080.00

฿ 16,633.60

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 500 600 393-3351 2 10500 Steel (Chrome plating finish) Rubber 1 unit

฿ 21,400.00

฿ 19,688.00

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 750 500 600 393-3369 2 10100 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 17,145.00

฿ 15,773.40

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 360 360 810 393-3393 3 8900 Steel (Chrome plating finish) Rubber 1 unit

฿ 20,466.00

฿ 18,828.72

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 360 360 810 393-3407 3 8500 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 20,485.00

฿ 18,844.15

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 810 393-3415 3 11900 Steel (Chrome plating finish) Rubber 1 unit

฿ 23,803.00

฿ 21,898.76

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 810 393-3440 3 11500 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 21,038.00

฿ 19,354.96

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 400 810 393-3458 3 11700 Steel (Chrome plating finish) Rubber 1 unit

฿ 24,360.00

฿ 22,411.20

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 810 393-3482 3 11300 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 25,815.00

฿ 23,749.80

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 500 810 393-3491 3 14700 Steel (Chrome plating finish) Rubber 1 unit

฿ 29,134.00

฿ 26,803.28

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 750 500 810 393-3521 3 14300 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 17,844.00

฿ 16,416.48

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 360 360 880 393-3539 3 9400 Steel (Chrome plating finish) Rubber 1 unit

฿ 21,164.00

฿ 19,470.88

STAINLESS WAGONS 1 Piece(s) 20 Day(s) 360 360 880 393-3547 3 9000 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 21,183.00

฿ 19,488.36

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 500 500 880 393-3555 3 12200 Steel (Chrome plating finish) Rubber 1 unit

฿ 24,502.00

฿ 22,541.84

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 880 393-3610 3 11800 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 21,738.00

฿ 19,998.96

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 880 393-3628 3 12000 Steel (Chrome plating finish) Rubber 1 unit

฿ 25,057.00

฿ 23,052.44

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600 400 880 393-3695 3 11600 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 26,514.00

฿ 24,392.88

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 750 500 880 393-3709 3 15000 Steel (Chrome plating finish) Rubber 1 unit

฿ 29,832.00

฿ 27,445.44

STAINLESS WAGONS 1 Piece(s) 20 Day(s) 750 500 880 393-3741 3 14600 Stainless Steel (SUS304) Nylon Urethane 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    150
  • Details Type
    Caster Bracket: Stainless Steel
  • Uniform Load Capacity(kg/stage)
    50
  • Shelf Board Adjustment Pitch(mm)
    Default Position Only
  • Spill Preventer Height(mm)
    40
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Stainless Steel (SUS304)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Caster bracket can be made in 2 types, namely steel and stainless steel, to cater to a wide range of needs.

Part Number
CRB-632 SALE
CRB-632SU SALE
CRB-652 SALE
CRB-652SU SALE
CRB-662 SALE
CRB-662SU SALE
CRB-672 SALE
CRB-672SU SALE
CRB-833 SALE
CRB-833SU SALE
CRB-853 SALE
CRB-853SU SALE
CRB-863 SALE
CRB-863SU SALE
CRB-873 SALE
CRB-873SU SALE
CRB-933 SALE
CRB-933SU SALE
CRB-953 SALE
CRB-953SU SALE
CRB-963 SALE
CRB-963SU SALE
CRB-973 SALE
CRB-973SU SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Bracket Material Wheel Material Amount Of Content

฿ 12,305.00

฿ 11,320.60

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 360 360 600 393-3270 2 6800 Steel (Chrome plating finish) Rubber 1 unit

฿ 15,625.00

฿ 14,375.00

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 360 360 600 393-3288 2 6400 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 14,529.00

฿ 13,366.68

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 600 393-3318 2 8700 Steel (Chrome plating finish) Rubber 1 unit

฿ 17,848.00

฿ 16,420.16

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 600 393-3326 2 8300 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 14,911.00

฿ 13,716.63

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 600 393-3334 2 8500 Steel (Chrome plating finish) Rubber 1 unit

฿ 18,229.00

฿ 16,770.68

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 600 393-3342 2 8100 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 18,080.00

฿ 16,633.60

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 500 600 393-3351 2 10500 Steel (Chrome plating finish) Rubber 1 unit

฿ 21,400.00

฿ 19,688.00

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 750 500 600 393-3369 2 10100 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 17,145.00

฿ 15,773.40

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 360 360 810 393-3393 3 8900 Steel (Chrome plating finish) Rubber 1 unit

฿ 20,466.00

฿ 18,828.72

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 360 360 810 393-3407 3 8500 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 20,485.00

฿ 18,844.15

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 810 393-3415 3 11900 Steel (Chrome plating finish) Rubber 1 unit

฿ 23,803.00

฿ 21,898.76

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 810 393-3440 3 11500 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 21,038.00

฿ 19,354.96

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 400 810 393-3458 3 11700 Steel (Chrome plating finish) Rubber 1 unit

฿ 24,360.00

฿ 22,411.20

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 810 393-3482 3 11300 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 25,815.00

฿ 23,749.80

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 500 810 393-3491 3 14700 Steel (Chrome plating finish) Rubber 1 unit

฿ 29,134.00

฿ 26,803.28

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 750 500 810 393-3521 3 14300 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 17,844.00

฿ 16,416.48

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 360 360 880 393-3539 3 9400 Steel (Chrome plating finish) Rubber 1 unit

฿ 21,164.00

฿ 19,470.88

STAINLESS WAGONS 1 Piece(s) 20 Day(s) 360 360 880 393-3547 3 9000 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 21,183.00

฿ 19,488.36

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 500 500 880 393-3555 3 12200 Steel (Chrome plating finish) Rubber 1 unit

฿ 24,502.00

฿ 22,541.84

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 880 393-3610 3 11800 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 21,738.00

฿ 19,998.96

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 880 393-3628 3 12000 Steel (Chrome plating finish) Rubber 1 unit

฿ 25,057.00

฿ 23,052.44

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600 400 880 393-3695 3 11600 Stainless Steel (SUS304) Nylon Urethane 1 unit

฿ 26,514.00

฿ 24,392.88

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 750 500 880 393-3709 3 15000 Steel (Chrome plating finish) Rubber 1 unit

฿ 29,832.00

฿ 27,445.44

STAINLESS WAGONS 1 Piece(s) 20 Day(s) 750 500 880 393-3741 3 14600 Stainless Steel (SUS304) Nylon Urethane 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Caster: Flexible Type 75mm(2 pieces) Flexible Type(with stopper) 75mm(2 pieces)
●Fall Prevention Height: 40mm
●Shelf Board Adjustable Pitch: default position only

Materials

●Main Body: Stainless Steel(SUS304)