(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Wagon (Welded Integrated Type) Panel【2 Pieces Per Package】

Tool Wagon (Welded Integrated Type) Panel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,345.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VD-200FP-GN
VD-200FP-NG
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code

฿ 7,345.00

STEEL WAGONS 1 Pack(s)

2 Pieces Per Package

40 Day(s) Green 512-3721

฿ 7,345.00

STEEL WAGONS 1 Pack(s)

2 Pieces Per Package

40 Day(s) Neogray 512-3712

Basic Specifications

  • Other
    Option
  • Details Type
    Panel
  • Compatible Model
    Tool wagon VD series
  • Features
    Attaching options to the wagon main unit handles various applications.
  • Specifications
    Panel for VD Cabinet Type Tool Wagon
  • Mass(g)
    9000/set

Product Description

Attaching options to the wagon main unit handles various applications.

Part Number
VD-200FP-GN
VD-200FP-NG
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code

฿ 7,345.00

STEEL WAGONS 1 Pack(s)

2 Pieces Per Package

40 Day(s) Green 512-3721

฿ 7,345.00

STEEL WAGONS 1 Pack(s)

2 Pieces Per Package

40 Day(s) Neogray 512-3712

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1