(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ace Wagon (with Kent Type Door)

Ace Wagon (with Kent Type Door)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of BM-10C-NG

  • Frontage(mm)
    685
  • Depth(mm)
    450
  • Height(mm)
    802
  • Maximum Load(kg/unit)
    200
  • Color
    Neogray
  • Uniform Load Capacity(kg/stage)
    20
  • Fixed
    SK-100GU
  • Trusco Code
    256-8594
  • Number of Steps(Level)
    1
  • Features
    Door can be stored when the Kent type door is open so it doesn't get in the way of working.
  • Internal dimensions: width x depth x height(mm)
    Slide Shelf Plate: 575 x 326 x 50, Lower Tier :575×369×110
  • With freely stopper
    SJ-100GUS
  • Top Panel
    With Mat
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mass(g)
    41000
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Accessory: Partition
    For slide shelf boards, 2 attached per stage
Part Number
BM-10C-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 38,521.00

฿ 35,439.32

STEEL WAGONS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Frontage(mm)
    685
  • Depth(mm)
    450
  • Height(mm)
    802
  • Maximum Load(kg/unit)
    200
  • Color
    Neogray
  • Uniform Load Capacity(kg/stage)
    20
  • Fixed
    SK-100GU
  • Trusco Code
    256-8594
  • Number of Steps(Level)
    1
  • Features
    Door can be stored when the Kent type door is open so it doesn't get in the way of working.
  • Internal dimensions: width x depth x height(mm)
    Slide Shelf Plate: 575 x 326 x 50, Lower Tier :575×369×110
  • With freely stopper
    SJ-100GUS
  • Top Panel
    With Mat
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mass(g)
    41000
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Accessory: Partition
    For slide shelf boards, 2 attached per stage

Product Description

[Features]
· Door can be stored when the Kent type door is open so it doesn't get in the way of working.

Specifications of BM-10C-NG

  • Frontage(mm)
    685
  • Depth(mm)
    450
  • Height(mm)
    802
  • Maximum Load(kg/unit)
    200
  • Color
    Neogray
  • Uniform Load Capacity(kg/stage)
    20
  • Fixed
    SK-100GU
  • Trusco Code
    256-8594
  • Number of Steps(Level)
    1
  • Features
    Door can be stored when the Kent type door is open so it doesn't get in the way of working.
  • Internal dimensions: width x depth x height(mm)
    Slide Shelf Plate: 575 x 326 x 50, Lower Tier :575×369×110
  • With freely stopper
    SJ-100GUS
  • Top Panel
    With Mat
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mass(g)
    41000
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Accessory: Partition
    For slide shelf boards, 2 attached per stage
Part Number
BM-10C-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 38,521.00

฿ 35,439.32

STEEL WAGONS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Kent type door will not interfere work since the door can be stored when opening the door.

Specification

●Max Load Weight(kg/piece):200
●Equal Load Capacity(kg/stage):20
●Color:Neo Gray
●W x D x H(mm):685 x 450 x 802
●Top Board: With Mat
●Caster: Fixed Type 100mm(2 pieces) Flexible Type(with stopper) 100mm(2 pieces)

Materials

●Main Body: Steel
●Caster Brackets: Steel
●Wheel: Urethane

Accessories

●Partition: Including 2 Sheets Per Sliding Shelf Board