(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cabinet Wagon TWVE Side Box

Cabinet Wagon TWVE Side Box

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TWVE-BOX

  • Color
    [Greenish yellow] Orange
  • Other
    Option
  • Details Type
    Side Box
  • Trusco Code
    286-8342
  • Width dimension(mm)
    501.5
  • Depth(mm)
    351
  • Height Dimension(mm)
    750
  • Specifications
    With 2 Shelf Boards
  • Mass(g)
    19300
Part Number
TWVE-BOX SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,790.00

฿ 16,366.80

STEEL WAGONS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Color
    Orange
  • Other
    Option
  • Details Type
    Side Box
  • Trusco Code
    286-8342
  • Width dimension(mm)
    501.5
  • Depth(mm)
    351
  • Height Dimension(mm)
    750
  • Specifications
    With 2 Shelf Boards
  • Mass(g)
    19300

Product Description

[Features]
· It can be installed by removing the side table.
· Option for tool wagon TWVE-901, 902, 903 and 904.

Specifications of TWVE-BOX

  • Color
    [Greenish yellow] Orange
  • Other
    Option
  • Details Type
    Side Box
  • Trusco Code
    286-8342
  • Width dimension(mm)
    501.5
  • Depth(mm)
    351
  • Height Dimension(mm)
    750
  • Specifications
    With 2 Shelf Boards
  • Mass(g)
    19300
Part Number
TWVE-BOX SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,790.00

฿ 16,366.80

STEEL WAGONS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1