(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cabinet Wagon LVE

Cabinet Wagon LVE

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 40,935.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LVE-651C
LVE-652C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)

฿ 40,935.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer Shallow: 3, Medium: 2, Deep: 1 518-2859 45400

฿ 45,767.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer Medium: 5 518-2891 44700

Basic Specifications

  • Frontage(mm)
    500
  • Depth(mm)
    550
  • Height(mm)
    750
  • Maximum Load(kg/unit)
    200
  • Color
    Green
  • Uniform Load Capacity(kg/stage)
    60
  • Number of Steps(Level)
    1
  • Features
    A slip-proof mat is included on the top panel.
  • Flexible
    TYST-75NU
  • With freely stopper
    TYST-75NUS
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane

Product Description

[Features]
· A slip-proof mat is included on the top panel.
· The latch will be released with one touch when pulling drawers open, and thus opening and closing drawers is easy.

Part Number
LVE-651C
LVE-652C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)

฿ 40,935.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer Shallow: 3, Medium: 2, Deep: 1 518-2859 45400

฿ 45,767.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer Medium: 5 518-2891 44700

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1