(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mini Cabinet Wagon

Mini Cabinet Wagon

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 26,999.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MCW-421W
MCW-421YG
MCW-422W
MCW-422YG
MCW-423W
MCW-423YG
MCW-424W
MCW-424YG
MCW-541W
MCW-541YG
MCW-542W
MCW-542YG
MCW-661W
MCW-661YG
MCW-662W
MCW-662YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Color Details Type Trusco Code Mass
(g)
Amount Of Content

฿ 29,980.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 White With drawer shallow 6 stages 465-2428 31800 1 unit

฿ 29,980.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 Young Green With drawer shallow 6 stages 465-2436 31800 1 unit

฿ 26,999.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 White With drawer shallow 2 stages + deep 2 stages 465-2444 28900 1 unit

฿ 26,999.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 Young Green With drawer shallow 2 stages + deep 2 stages 465-2452 28900 1 unit

฿ 28,490.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 White With drawer shallow 4 stages + deep 1 stage 465-2461 30500 1 unit

฿ 28,490.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 Young Green With drawer shallow 4 stages + deep 1 stage 465-2479 30500 1 unit

฿ 26,999.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 White Drawer deep type with 3 stages 465-2487 27300 1 unit

฿ 26,999.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 Young Green Drawer deep type with 3 stages 465-2495 27300 1 unit

฿ 33,758.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 White With drawer shallow 4 stages + deep 2 stages 465-2509 36100 1 unit

฿ 33,758.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 Young Green With drawer shallow 4 stages + deep 2 stages 465-2517 36100 1 unit

฿ 32,274.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 White Drawer deep type with 4 stages 465-2525 32100 1 unit

฿ 32,274.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 Young Green Drawer deep type with 4 stages 465-2533 32100 1 unit

฿ 38,763.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 1100 White With drawer shallow 4 stages + deep 3 stages 465-2541 40500 1 unit

฿ 38,763.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 1100 Young Green With drawer shallow 4 stages + deep 3 stages 465-2550 40500 1 unit

฿ 37,274.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 1100 White With drawer shallow 2 stages + deep 4 stages 465-2568 39300 1 unit

฿ 37,274.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 1100 Young Green With drawer shallow 2 stages + deep 4 stages 465-2576 39300 1 unit

Basic Specifications

  • Frontage(mm)
    400
  • Depth(mm)
    440
  • Maximum Load(kg/unit)
    120
  • Number of Steps(Level)
    2
  • Features
    The mini cabinet features the mobility of a wagon. Smooth casters feature 75 mm nylon urethane wheels.
  • Specifications
    With a cylinder lock
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon Urethane
  • Accessory: Partition plate
    2 vertical partitions and 2 horizontal partitions are attached per drawer stage (partitions can be detached but cannot be relocated)
  • Accessory: Label card
    1 attached per drawer stage
  • Uniform Load Capacity: Shelf Plate(kg/stage)
    40
  • Uniform Load Capacity Drawer(kg/stage)
    30
  • Amount Of Content
    1 unit

Product Description

[Features]
· The mini cabinet features the mobility of a wagon.
· Smooth casters feature 75 mm nylon urethane wheels.

Part Number
MCW-421W
MCW-421YG
MCW-422W
MCW-422YG
MCW-423W
MCW-423YG
MCW-424W
MCW-424YG
MCW-541W
MCW-541YG
MCW-542W
MCW-542YG
MCW-661W
MCW-661YG
MCW-662W
MCW-662YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Color Details Type Trusco Code Mass
(g)
Amount Of Content

฿ 29,980.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 White With drawer shallow 6 stages 465-2428 31800 1 unit

฿ 29,980.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 Young Green With drawer shallow 6 stages 465-2436 31800 1 unit

฿ 26,999.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 White With drawer shallow 2 stages + deep 2 stages 465-2444 28900 1 unit

฿ 26,999.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 Young Green With drawer shallow 2 stages + deep 2 stages 465-2452 28900 1 unit

฿ 28,490.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 White With drawer shallow 4 stages + deep 1 stage 465-2461 30500 1 unit

฿ 28,490.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 Young Green With drawer shallow 4 stages + deep 1 stage 465-2479 30500 1 unit

฿ 26,999.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 White Drawer deep type with 3 stages 465-2487 27300 1 unit

฿ 26,999.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 Young Green Drawer deep type with 3 stages 465-2495 27300 1 unit

฿ 33,758.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 White With drawer shallow 4 stages + deep 2 stages 465-2509 36100 1 unit

฿ 33,758.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 Young Green With drawer shallow 4 stages + deep 2 stages 465-2517 36100 1 unit

฿ 32,274.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 White Drawer deep type with 4 stages 465-2525 32100 1 unit

฿ 32,274.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 880 Young Green Drawer deep type with 4 stages 465-2533 32100 1 unit

฿ 38,763.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 1100 White With drawer shallow 4 stages + deep 3 stages 465-2541 40500 1 unit

฿ 38,763.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 1100 Young Green With drawer shallow 4 stages + deep 3 stages 465-2550 40500 1 unit

฿ 37,274.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 1100 White With drawer shallow 2 stages + deep 4 stages 465-2568 39300 1 unit

฿ 37,274.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 1100 Young Green With drawer shallow 2 stages + deep 4 stages 465-2576 39300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1