- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Trusco Code |
Amount Of Content |
|
฿ 25,166.00
฿ 21,214.94
|
STEEL WAGONS
|
1 Piece(s)
|
|
1 Day(s)
|
Green |
501-6479 |
1 unit |
|
฿ 14,414.00
|
STEEL WAGONS
|
1 Piece(s)
|
|
1 Day(s)
|
Neogray |
501-6487 |
1 unit |
Basic Specifications
-
- Frontage(mm)
- 600
-
- Depth(mm)
- 400
-
- Height(mm)
- 795
-
- Maximum Load(kg/unit)
- 250
-
- Details Type
- Finished product
-
- Uniform Load Capacity(kg/stage)
- 80
-
- Number of Steps(Level)
- 2
-
- Features
- Since the Top Surface is flat, simple work is made easy.
-
- Specifications
- With a cylinder lock
-
- Shelf Board Adjustment Pitch(mm)
- 50
-
- Caster
- Swivel type (with stopper) 100 mm (2 pcs)/ Fixed Type 100 mm (2 pcs)
-
- Mass(g)
- 24200
-
- Main Body Material
- Steel
-
- Caster Bracket Material
- Steel
-
- Drawer internal dimensions: width x length x depth(mm)
- 220×325×70
-
- Wheel Material
- Rubber
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Since the Top Surface is flat, simple work is made easy.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Trusco Code |
Amount Of Content |
|
฿ 25,166.00
฿ 21,214.94
|
STEEL WAGONS
|
1 Piece(s)
|
|
1 Day(s)
|
Green |
501-6479 |
1 unit |
|
฿ 14,414.00
|
STEEL WAGONS
|
1 Piece(s)
|
|
1 Day(s)
|
Neogray |
501-6487 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Since the top board surface is flat, simple work is possible.Specification
●Max Load Weight(kg/piece):250
●Equal Load Capacity(kg/stage):80
●W x D x H(mm):600 x 400 x 800
●Number of Stages(stage):2
●Caster: Flexible Type(With stopper) 100mm(2 pieces) Fixed Type 100mm(2 pieces)
●Shelf Board Adjustable Pitch: 50mm
●With Cylinder LockMaterials
●Main Body: Steel
●Caster Brackets: Steel
●Wheel: Rubber
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?