(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Wagon (with Partition) SR-3P

Tool Wagon (with Partition) SR-3P

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SR-3P-GN

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    795
  • Maximum Load(kg/unit)
    250
  • Color
    Green
  • Uniform Load Capacity(kg/stage)
    80
  • Fixed
    WK-100K
  • Trusco Code
    501-6363
  • Number of Steps(Level)
    3
  • Features
    Partitions can be freely moved for those with partitions.
  • With freely stopper
    WJB-100K
  • Shelf Board Adjustment Pitch(mm)
    50
  • Caster
    Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs)
  • Mass(g)
    20000
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Accessory
    Partitions 6 units, Dividers 18 units
  • Amount Of Content
    1 unit
Part Number
SR-3P-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 26,960.00

฿ 24,803.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    795
  • Maximum Load(kg/unit)
    250
  • Color
    Green
  • Uniform Load Capacity(kg/stage)
    80
  • Fixed
    WK-100K
  • Trusco Code
    501-6363
  • Number of Steps(Level)
    3
  • Features
    Partitions can be freely moved for those with partitions.
  • With freely stopper
    WJB-100K
  • Shelf Board Adjustment Pitch(mm)
    50
  • Caster
    Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs)
  • Mass(g)
    20000
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Accessory
    Partitions 6 units, Dividers 18 units
  • Amount Of Content
    1 unit

Product Description

[Features]
· Partitions can be freely moved for those with partitions.
· Shelf boards can be used on both sides. Vertically movable at 50 mm pitch.

Specifications of SR-3P-GN

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    795
  • Maximum Load(kg/unit)
    250
  • Color
    Green
  • Uniform Load Capacity(kg/stage)
    80
  • Fixed
    WK-100K
  • Trusco Code
    501-6363
  • Number of Steps(Level)
    3
  • Features
    Partitions can be freely moved for those with partitions.
  • With freely stopper
    WJB-100K
  • Shelf Board Adjustment Pitch(mm)
    50
  • Caster
    Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs)
  • Mass(g)
    20000
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Accessory
    Partitions 6 units, Dividers 18 units
  • Amount Of Content
    1 unit
Part Number
SR-3P-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 26,960.00

฿ 24,803.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1