(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L Type Angle - Open Frame Tool Trolley

L Type Angle - Open Frame Tool Trolley

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 9,828.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BUWF-0
BUWF-1 SALE
BUWF-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Uniform Load Capacity Drawer
(kg/stage)
Amount Of Content

฿ 9,828.00

STEEL WAGONS 1 Piece(s) 1 Day(s) Standard Type 501-6762 14000 - 1 unit

฿ 14,955.00

฿ 13,318.92

STEEL WAGONS 1 Piece(s) 1 Day(s) 1 Level Drawer Included 501-6789 27100 10 1 unit

฿ 15,205.00

฿ 13,988.60

STEEL WAGONS 1 Piece(s) 1 Day(s) 2 Level Drawer Included 501-7670 27100 10 1 unit

Basic Specifications

  • Frontage(mm)
    510
  • Depth(mm)
    535
  • Height(mm)
    896
  • Maximum Load(kg/unit)
    60
  • Number of Steps(Level)
    3
  • Features
    A mat is included on the top panel.
  • Flexible
    TYST-75NU
  • With freely stopper
    TYST-75NUS
  • Shelf Board
    Upper level: shelf plate with spill stopper (vinyl protective mat), middle and lower level: shelf plate with spill stopper (with dividers)
  • Shelf Board Adjustment Pitch(mm)
    50
  • Spill Preventer Height(mm)
    40
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Steel (Baked Melamine Coating)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Accessory: Partition plate
    Shelf board with partitions (2 per 1)
  • Uniform Load Capacity: Shelf Plate(kg/stage)
    20
  • Amount Of Content
    1 unit

Product Description

[Features]
· A mat is included on the top panel.
· Partitions can be moved with a 50 mm pitch.
· Shelf board position can be freely changed vertically to 3 levels at 50 mm pitch.
· Includes 4 partitions as standard (with 2 partitions per shelf).

Part Number
BUWF-0
BUWF-1 SALE
BUWF-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Uniform Load Capacity Drawer
(kg/stage)
Amount Of Content

฿ 9,828.00

STEEL WAGONS 1 Piece(s) 1 Day(s) Standard Type 501-6762 14000 - 1 unit

฿ 14,955.00

฿ 13,318.92

STEEL WAGONS 1 Piece(s) 1 Day(s) 1 Level Drawer Included 501-6789 27100 10 1 unit

฿ 15,205.00

฿ 13,988.60

STEEL WAGONS 1 Piece(s) 1 Day(s) 2 Level Drawer Included 501-7670 27100 10 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The top board has a mat.

Specification

●Max Load Weight(kg/piece):60
●Equal Load Capacity(kg/stage) Shelf Board:20
●W x D x H(mm):510 x 535 x 896
●Number of Stages(stage):3
●Caster: Flexible Type 75mm(2 pieces) Flexible Type(with stopper) 75mm(2 pieces)
●Shelf Board: Upper shelf board with fall prevention(vinyl mat protection) middle lower shelf board with fall prevention(with partition panel)
●Anti-Spill Height: 40mm 
●Shelf

Materials

●Main Body: Steel(melamine baked coating) 
●Caster Brackets: Steel
●Wheel: Urethane

Accessories

●Partition Panel: Shelf Board with Partition(2 sheets per sheet)