- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Option For Angle Support Strip Type Tool Wagon Punching Panel
Specifications of VSL-P
-
- Color
- Neogray
-
- Other
- Option
-
- Details Type
- Peg-Board
-
- Trusco Code
- 352-5406
-
- Width dimension(mm)
- 410
-
- Height Dimension(mm)
- 330
-
- Application
- Can be used by hanging the tools on the tool hook (sold separately).
-
- Perforated
- 10 mm angle, 25 mm pitch.
-
- Mass(g)
- 800
-
- Material
- Steel
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,100.00
|
STEEL WAGONS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Color
- Neogray
-
- Other
- Option
-
- Details Type
- Peg-Board
-
- Trusco Code
- 352-5406
-
- Width dimension(mm)
- 410
-
- Height Dimension(mm)
- 330
-
- Application
- Can be used by hanging the tools on the tool hook (sold separately).
-
- Perforated
- 10 mm angle, 25 mm pitch.
-
- Mass(g)
- 800
-
- Material
- Steel
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· When using two pieces, it can be used as a single-side full panel specification.
[Applications]
· Can be used by hanging the tools on the tool hook (sold separately).
Specifications of VSL-P
-
- Color
- Neogray
-
- Other
- Option
-
- Details Type
- Peg-Board
-
- Trusco Code
- 352-5406
-
- Width dimension(mm)
- 410
-
- Height Dimension(mm)
- 330
-
- Application
- Can be used by hanging the tools on the tool hook (sold separately).
-
- Perforated
- 10 mm angle, 25 mm pitch.
-
- Mass(g)
- 800
-
- Material
- Steel
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,100.00
|
STEEL WAGONS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Usage
●Use the tool hanging it by using a hook for tools(sold separately).Specification
●Color:Neo Gray
●W x H(mm):410 x 330
●Punching Holes: 10mm square 25mm pitchMaterials
●Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?