(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Option For Angle Support Strip Type Tool Wagon Drawer / Additional Shelf Board

Option For Angle Support Strip Type Tool Wagon Drawer / Additional Shelf Board

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 780.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VL-H1
VL-T
VS-H1
VS-T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Details Type Trusco Code Height Dimension
(mm)
Specifications Internal dimensions: width x depth x height
(mm)
Mass
(g)
Material Accessory: Partition plate Accessory: Mounting bolt Amount Of Content

฿ 6,857.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 478 Drawer 352-5341 120 With a cylinder lock 385×335×55 6100 - Vertical partition boards 2 pcs / Horizontal partition boards 6 pcs M6X10: 4 pcs 1 unit

฿ 935.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 478 Additional shelf board 352-5317 30 Usable on both front and back surfaces - 1500 Steel - - 1 pc.

฿ 7,327.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 346 Drawer 352-5392 120 With a cylinder lock 253×335×55 5100 - Vertical partition boards 2 pcs / Horizontal partition boards 6 pcs M6X10: 4 pcs 1 unit

฿ 780.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 346 Additional shelf board 352-5422 30 Usable on both front and back surfaces - 1000 Steel - - 1 pc.

Basic Specifications

Product Description

[Features]
· Both the front and back surfaces are usable.
[Applications]
· Stainless Steel Tool Wagon VS/VL Type Additional Shelf

Part Number
VL-H1
VL-T
VS-H1
VS-T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Details Type Trusco Code Height Dimension
(mm)
Specifications Internal dimensions: width x depth x height
(mm)
Mass
(g)
Material Accessory: Partition plate Accessory: Mounting bolt Amount Of Content

฿ 6,857.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 478 Drawer 352-5341 120 With a cylinder lock 385×335×55 6100 - Vertical partition boards 2 pcs / Horizontal partition boards 6 pcs M6X10: 4 pcs 1 unit

฿ 935.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 478 Additional shelf board 352-5317 30 Usable on both front and back surfaces - 1500 Steel - - 1 pc.

฿ 7,327.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 346 Drawer 352-5392 120 With a cylinder lock 253×335×55 5100 - Vertical partition boards 2 pcs / Horizontal partition boards 6 pcs M6X10: 4 pcs 1 unit

฿ 780.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 346 Additional shelf board 352-5422 30 Usable on both front and back surfaces - 1000 Steel - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color:Neo Gray