(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combination Wagon Options - 3 Pc Set (Shelf, Pole With Casters, Handle)

Combination Wagon Options - 3 Pc Set (Shelf, Pole With Casters, Handle)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of D81

  • Color
    Neogray
  • Other
    Option
  • Details Type
    Set of 3
  • Trusco Code
    302-0614
  • Features
    Special anti-vibration fitting is made of metal, so is very strong. Easily assembled with screwdriver and attached spanner.
  • Set Content
    Shallow shelf (with metal fittings) D81A x 1, Pole with caster x 4, Handle (with metal fittings) x 1
  • Mass(g)
    7900/set
  • Amount Of Content
    1 Set (Shallow Type Shelf (with Bracket) D81A: 1 pc, Support Column with Casters: 4 pcs, Handle (with Mounting Bracket): 1 pc)
Part Number
D81
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,378.39

STEEL WAGONS 1 Piece(s) 1 Day(s) 1 Set (Shallow Type Shelf (with Bracket) D81A: 1 pc, Support Column with Casters: 4 pcs, Handle (with Mounting Bracket): 1 pc)

Basic Specifications

  • Color
    Neogray
  • Other
    Option
  • Details Type
    Set of 3
  • Trusco Code
    302-0614
  • Features
    Special anti-vibration fitting is made of metal, so is very strong. Easily assembled with screwdriver and attached spanner.
  • Set Content
    Shallow shelf (with metal fittings) D81A x 1, Pole with caster x 4, Handle (with metal fittings) x 1
  • Mass(g)
    7900/set
  • Amount Of Content
    1 Set (Shallow Type Shelf (with Bracket) D81A: 1 pc, Support Column with Casters: 4 pcs, Handle (with Mounting Bracket): 1 pc)

Product Description

[Features]
· Special anti-vibration fitting is made of metal, so is very strong.
· Easily assembled with screwdriver and attached wrench.

Specifications of D81

  • Color
    Neogray
  • Other
    Option
  • Details Type
    Set of 3
  • Trusco Code
    302-0614
  • Features
    Special anti-vibration fitting is made of metal, so is very strong. Easily assembled with screwdriver and attached spanner.
  • Set Content
    Shallow shelf (with metal fittings) D81A x 1, Pole with caster x 4, Handle (with metal fittings) x 1
  • Mass(g)
    7900/set
  • Amount Of Content
    1 Set (Shallow Type Shelf (with Bracket) D81A: 1 pc, Support Column with Casters: 4 pcs, Handle (with Mounting Bracket): 1 pc)
Part Number
D81
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,378.39

STEEL WAGONS 1 Piece(s) 1 Day(s) 1 Set (Shallow Type Shelf (with Bracket) D81A: 1 pc, Support Column with Casters: 4 pcs, Handle (with Mounting Bracket): 1 pc)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the special steady bracket is made of metal, it maintains high strength.
●Easy to assemble with a screwdriver and accessory spanner.

Specification

●Color:Neo Gray
●Set Contents:Shallow Shelf(with bracket) D81A: 1 sheet, Castor Strut: 4 pieces, Handle(with mounting bracket): 1 piece