(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Custom Wagon

Custom Wagon

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 14,296.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAC-648BK SALE
TAC-648W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 14,296.00

฿ 13,152.32

STEEL WAGONS 1 Piece(s) Same day Black 336-0792 1 unit

฿ 14,296.00

฿ 13,152.32

STEEL WAGONS 1 Piece(s) Same day White 336-0784 1 unit

Basic Specifications

  • Frontage(mm)
    703
  • Depth(mm)
    470
  • Height(mm)
    978
  • Maximum Load(kg/unit)
    200
  • Uniform Load Capacity(kg/stage)
    100
  • Number of Steps(Level)
    3
  • Features
    Aerodynamically shaped tabletop that can store a wide range of components, from tall to ultra-small. The partition board has a fitted punched shelf board.
  • Flexible
    ST-100NU
  • With freely stopper
    ST-100NUSW-1
  • Shelf Board
    Shelf With Spill Preventer
  • Shelf Board Adjustment Pitch(mm)
    25
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    20600
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Accessory: Small partition
    3 plates (111mm wide x 100 mm high)
  • Accessory: Large partition
    2 Sheets (Width 432 x Height 100 mm)
  • Amount Of Content
    1 unit

Product Description

[Features]
· An elegant wagon that offers stylishness as well as functionality.
· Aerodynamically shaped tabletop that can store a wide range of components, from tall to fine.
· The partition board has a fitted punched shelf board.
· The board can be partitioned at 50 mm pitch.
· Can be easily assembled with a Phillips head screwdriver.

Part Number
TAC-648BK SALE
TAC-648W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 14,296.00

฿ 13,152.32

STEEL WAGONS 1 Piece(s) Same day Black 336-0792 1 unit

฿ 14,296.00

฿ 13,152.32

STEEL WAGONS 1 Piece(s) Same day White 336-0784 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Number of Stages(stage):3
●Caster: Flexible Type 100mm(2 pieces) Flexible Type(with stopper) 100mm(2 pieces)
●4-way Punching Panel Shelf Large x 1, Small x 1
●Flat Shelf x 1

Materials

●Main Body: Steel
●Caster Brackets: Steel