(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Option for Rabbit Wagon

Option for Rabbit Wagon

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 686.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RBW-33T-W
RBW-33T-YG
RBW-55S-SET-W
RBW-55S-SET-YG
RBW-55T-W
RBW-55T-YG
RBW-55V-W
RBW-55V-YG
RBW-55X-W
RBW-55X-YG
RBW-64S-SET-W
RBW-64S-SET-YG
RBW-64T-W
RBW-64T-YG
RBW-64V-W
RBW-64V-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load
(kg/unit)
Color Details Type Uniform Load Capacity
(kg/stage)
Trusco Code Width dimension
(mm)
Depth
(mm)
Height Dimension
(mm)
Specifications Internal dimensions: width x depth x height
(mm)
Partition width pitch Mass
(g)
Amount Of Content

฿ 686.00

STEEL WAGONS 1 Piece(s) 12 Day(s) - White Additional shelf board - 366-2985 360 360 40 For both the front and back sides - - 1100 1 pc.

฿ 686.00

STEEL WAGONS 1 Piece(s) 1 Day(s) - Young Green Additional shelf board - 366-2977 360 360 40 For both the front and back sides - - 1100 1 pc.

฿ 919.00

STEEL WAGONS 1 Piece(s) 12 Day(s) - White Partition set - 366-3001 500 500 40 Vertical partitions 2 pcs - 50mm 2800 1 Set

฿ 843.00

STEEL WAGONS 1 Piece(s) 1 Day(s) - Young Green Partition set - 366-2993 500 500 40 Vertical partitions 2 pcs - 50mm 2800 1 Set

฿ 1,080.00

STEEL WAGONS 1 Piece(s) 12 Day(s) - White Additional shelf board - 366-3027 500 500 40 For both the front and back sides - - 2200 1 pc.

฿ 839.00

STEEL WAGONS 1 Piece(s) 1 Day(s) - Young Green Additional shelf board - 366-3019 500 500 40 For both the front and back sides - - 2200 1 pc.

฿ 6,293.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 10 White Drawer 50 366-3043 500 500 130 - 400×390×60 - 8400 1 unit

฿ 6,293.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 10 Young Green Drawer 50 366-3035 500 500 130 - 400×390×60 - 8400 1 unit

฿ 7,116.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 20 White Drawer 50 366-3060 500 500 227 - 400×390×60 - 13200 1 unit

฿ 7,763.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 20 Young Green Drawer 50 366-3051 500 500 227 - 400×390×60 - 13200 1 unit

฿ 998.00

STEEL WAGONS 1 Piece(s) 12 Day(s) - White Partition set - 366-3124 600 400 40 Vertical partitions 2 pcs - 50mm 2700 1 Set

฿ 998.00

STEEL WAGONS 1 Piece(s) 12 Day(s) - Young Green Partition set - 366-3116 600 400 40 Vertical partitions 2 pcs - 50mm 2700 1 Set

฿ 1,073.00

STEEL WAGONS 1 Piece(s) 12 Day(s) - White Additional shelf board - 366-3141 600 400 40 For both the front and back sides - - 2100 1 pc.

฿ 1,073.00

STEEL WAGONS 1 Piece(s) 12 Day(s) - Young Green Additional shelf board - 366-3132 600 400 40 For both the front and back sides - - 2100 1 pc.

฿ 6,361.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 10 White Drawer 50 366-3167 600 400 130 - 500×290×60 - 8200 1 unit

฿ 6,361.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 10 Young Green Drawer 50 366-3159 600 400 130 - 500×290×60 - 8200 1 unit

Basic Specifications

  • Other
    Option
  • Material
    Steel (Baked Melamine Coating)

Product Description

Shelf board for "Rabbit Wagon". Steel (melamine baked paint).

Part Number
RBW-33T-W
RBW-33T-YG
RBW-55S-SET-W
RBW-55S-SET-YG
RBW-55T-W
RBW-55T-YG
RBW-55V-W
RBW-55V-YG
RBW-55X-W
RBW-55X-YG
RBW-64S-SET-W
RBW-64S-SET-YG
RBW-64T-W
RBW-64T-YG
RBW-64V-W
RBW-64V-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load
(kg/unit)
Color Details Type Uniform Load Capacity
(kg/stage)
Trusco Code Width dimension
(mm)
Depth
(mm)
Height Dimension
(mm)
Specifications Internal dimensions: width x depth x height
(mm)
Partition width pitch Mass
(g)
Amount Of Content

฿ 686.00

STEEL WAGONS 1 Piece(s) 12 Day(s) - White Additional shelf board - 366-2985 360 360 40 For both the front and back sides - - 1100 1 pc.

฿ 686.00

STEEL WAGONS 1 Piece(s) 1 Day(s) - Young Green Additional shelf board - 366-2977 360 360 40 For both the front and back sides - - 1100 1 pc.

฿ 919.00

STEEL WAGONS 1 Piece(s) 12 Day(s) - White Partition set - 366-3001 500 500 40 Vertical partitions 2 pcs - 50mm 2800 1 Set

฿ 843.00

STEEL WAGONS 1 Piece(s) 1 Day(s) - Young Green Partition set - 366-2993 500 500 40 Vertical partitions 2 pcs - 50mm 2800 1 Set

฿ 1,080.00

STEEL WAGONS 1 Piece(s) 12 Day(s) - White Additional shelf board - 366-3027 500 500 40 For both the front and back sides - - 2200 1 pc.

฿ 839.00

STEEL WAGONS 1 Piece(s) 1 Day(s) - Young Green Additional shelf board - 366-3019 500 500 40 For both the front and back sides - - 2200 1 pc.

฿ 6,293.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 10 White Drawer 50 366-3043 500 500 130 - 400×390×60 - 8400 1 unit

฿ 6,293.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 10 Young Green Drawer 50 366-3035 500 500 130 - 400×390×60 - 8400 1 unit

฿ 7,116.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 20 White Drawer 50 366-3060 500 500 227 - 400×390×60 - 13200 1 unit

฿ 7,763.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 20 Young Green Drawer 50 366-3051 500 500 227 - 400×390×60 - 13200 1 unit

฿ 998.00

STEEL WAGONS 1 Piece(s) 12 Day(s) - White Partition set - 366-3124 600 400 40 Vertical partitions 2 pcs - 50mm 2700 1 Set

฿ 998.00

STEEL WAGONS 1 Piece(s) 12 Day(s) - Young Green Partition set - 366-3116 600 400 40 Vertical partitions 2 pcs - 50mm 2700 1 Set

฿ 1,073.00

STEEL WAGONS 1 Piece(s) 12 Day(s) - White Additional shelf board - 366-3141 600 400 40 For both the front and back sides - - 2100 1 pc.

฿ 1,073.00

STEEL WAGONS 1 Piece(s) 12 Day(s) - Young Green Additional shelf board - 366-3132 600 400 40 For both the front and back sides - - 2100 1 pc.

฿ 6,361.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 10 White Drawer 50 366-3167 600 400 130 - 500×290×60 - 8200 1 unit

฿ 6,361.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 10 Young Green Drawer 50 366-3159 600 400 130 - 500×290×60 - 8200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Materials

●Steel(melamine baked coating)