(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rabbit Wagon (Urethane Casters)

Rabbit Wagon (Urethane Casters)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 6,402.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RBW-632U-W
RBW-632U-YG
RBW-652U-W
RBW-652U-YG
RBW-662U-W
RBW-662U-YG
RBW-833U-W
RBW-833U-YG
RBW-853U-W
RBW-853U-YG
RBW-863U-W
RBW-863U-YG
RBW-933U-W
RBW-933U-YG
RBW-953U-W
RBW-953U-YG
RBW-963U-W
RBW-963U-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 6,402.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 360 360 600 White 366-3094 2 5800 1 unit

฿ 6,402.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 360 360 600 Young Green 366-3086 2 5800 1 unit

฿ 7,408.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 600 White 366-3191 2 8000 1 unit

฿ 7,408.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 600 Young Green 366-3183 2 8000 1 unit

฿ 7,387.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 White 366-3230 2 7900 1 unit

฿ 7,387.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 600 Young Green 366-3221 2 7900 1 unit

฿ 7,544.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 360 360 810 White 366-3272 3 7700 1 unit

฿ 7,544.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 360 360 810 Young Green 366-3264 3 7700 1 unit

฿ 9,051.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 White 366-3396 3 10900 1 unit

฿ 9,051.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 810 Young Green 366-3388 3 10900 1 unit

฿ 9,021.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 810 White 366-3531 3 10700 1 unit

฿ 9,021.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 600 400 810 Young Green 366-3523 3 10700 1 unit

฿ 8,112.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 360 360 880 White 366-3612 3 7900 1 unit

฿ 8,112.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 360 360 880 Young Green 366-3604 3 7900 1 unit

฿ 9,619.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 880 White 366-3655 3 11100 1 unit

฿ 9,619.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 880 Young Green 366-3647 3 11100 1 unit

฿ 9,590.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 366-3736 3 11000 1 unit

฿ 9,590.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 880 Young Green 366-3728 3 11000 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    180
  • Uniform Load Capacity(kg/stage)
    50
  • Features
    The top panel and shelf can be flipped for use as a flat-type item.
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Double Stopper) 75 mm (2 Pieces)
  • Shelf Material
    Steel (Baked Melamine Coating)
  • Post Material
    Steel (Baked Coating)
  • Caster Bracket Material
    Steel (Chrome plating finish)
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit

Product Description

Angle type wagon with double lock style which locks the axle with the wheel.
[Features]
· A multi-purpose wagon designed for usability enhancement.
· Casters are double stopper type for fixing the wheel and rotation.
· The top panel and shelf can be flipped for use as a flat-type item.
· Material: (Shelf board) Steel (melamine enamel coating), (Strut) Steel (baked enamel coating).
· Material: (Caster bracket) Steel (chrome plated), (Wheel) Urethane.
[Applications]
· As a mobile wagon in factories and offices.

Part Number
RBW-632U-W
RBW-632U-YG
RBW-652U-W
RBW-652U-YG
RBW-662U-W
RBW-662U-YG
RBW-833U-W
RBW-833U-YG
RBW-853U-W
RBW-853U-YG
RBW-863U-W
RBW-863U-YG
RBW-933U-W
RBW-933U-YG
RBW-953U-W
RBW-953U-YG
RBW-963U-W
RBW-963U-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 6,402.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 360 360 600 White 366-3094 2 5800 1 unit

฿ 6,402.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 360 360 600 Young Green 366-3086 2 5800 1 unit

฿ 7,408.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 600 White 366-3191 2 8000 1 unit

฿ 7,408.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 600 Young Green 366-3183 2 8000 1 unit

฿ 7,387.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 White 366-3230 2 7900 1 unit

฿ 7,387.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 600 Young Green 366-3221 2 7900 1 unit

฿ 7,544.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 360 360 810 White 366-3272 3 7700 1 unit

฿ 7,544.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 360 360 810 Young Green 366-3264 3 7700 1 unit

฿ 9,051.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 White 366-3396 3 10900 1 unit

฿ 9,051.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 810 Young Green 366-3388 3 10900 1 unit

฿ 9,021.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 810 White 366-3531 3 10700 1 unit

฿ 9,021.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 600 400 810 Young Green 366-3523 3 10700 1 unit

฿ 8,112.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 360 360 880 White 366-3612 3 7900 1 unit

฿ 8,112.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 360 360 880 Young Green 366-3604 3 7900 1 unit

฿ 9,619.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 880 White 366-3655 3 11100 1 unit

฿ 9,619.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 880 Young Green 366-3647 3 11100 1 unit

฿ 9,590.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 366-3736 3 11000 1 unit

฿ 9,590.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 880 Young Green 366-3728 3 11000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1