(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rabbit Wagon (Rubber Casters Optional)

Rabbit Wagon (Rubber Casters Optional)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,837.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RBW-853S2-W
RBW-853S2-YG
RBW-853S2VW SALE
RBW-853S2VYG SALE
RBW-853S2XW SALE
RBW-853S2XYG SALE
RBW-853V-W SALE
RBW-853VYG SALE
RBW-853XW SALE
RBW-853XYG SALE
RBW-863S2-W
RBW-863S2-YG
RBW-863S2VW SALE
RBW-863S2VYG SALE
RBW-863V-W SALE
RBW-863V-YG SALE
RBW-963S2-W
RBW-963S2-YG
RBW-963S2VW SALE
RBW-963S2VYG SALE
RBW-963V-W SALE
RBW-963V-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Details Type Trusco Code Specifications Internal dimensions: width x depth x height
(mm)
Mass
(g)
Amount Of Content

฿ 10,837.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 810 White With partitions 366-3353 Vertical partitions 4 pcs - 12300 1 unit

฿ 10,837.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 810 Young Green With partitions 366-3329 Vertical partitions 4 pcs - 12300 1 unit

฿ 18,177.00

฿ 16,722.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 White 1 Level Drawer / with Partitions 366-3345 With Key. 4 Vertical Partitions 400×390×62 20700 1 unit

฿ 18,177.00

฿ 16,722.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 Young Green 1 Level Drawer / with Partitions 366-3337 With Key. 4 Vertical Partitions 400×390×62 20700 1 unit

฿ 19,892.00

฿ 18,300.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 White 2 Level Drawer / With Partitions 366-3370 With Key. 4 Vertical Partitions 400×390×62 25600 1 unit

฿ 19,892.00

฿ 18,300.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 Young Green 2 Level Drawer / With Partitions 366-3361 With Key. 4 Vertical Partitions 400×390×62 25600 1 unit

฿ 16,034.00

฿ 14,751.28

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 810 White 1 Level Drawer Included 366-3418 With Key 400×390×62 19500 1 unit

฿ 16,034.00

฿ 14,751.28

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 810 Young Green 1 Level Drawer Included 366-3400 With Key 400×390×62 19500 1 unit

฿ 17,751.00

฿ 16,330.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 White 2 Level Drawer Included 366-3442 With Key 400×390×62 24400 1 unit

฿ 17,751.00

฿ 16,330.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 Young Green 2 Level Drawer Included 366-3434 With Key 400×390×62 24400 1 unit

฿ 10,990.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 810 White With partitions 366-3515 Vertical partitions 4 pcs - 12100 1 unit

฿ 10,990.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 810 Young Green With partitions 366-3485 Vertical partitions 4 pcs - 12100 1 unit

฿ 18,411.00

฿ 16,936.28

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 810 White 1 Level Drawer / with Partitions 366-3507 With Key. 4 Vertical Partitions 500×290×62 20300 1 unit

฿ 18,411.00

฿ 16,936.28

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 810 Young Green 1 Level Drawer / with Partitions 366-3493 With Key. 4 Vertical Partitions 500×290×62 20300 1 unit

฿ 16,085.00

฿ 14,796.59

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 810 White 1 Level Drawer Included 366-3558 With Key 500×290×62 19100 1 unit

฿ 16,085.00

฿ 14,796.59

STEEL WAGONS 1 Piece(s) 20 Day(s) 600 400 810 Young Green 1 Level Drawer Included 366-3540 With Key 500×290×62 19100 1 unit

฿ 11,558.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White With partitions 366-3710 Vertical partitions 4 pcs - 12300 1 unit

฿ 11,558.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 880 Young Green With partitions 366-3698 Vertical partitions 4 pcs - 12300 1 unit

฿ 18,979.00

฿ 17,460.68

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 1 Level Drawer / with Partitions 366-3701 With Key. 4 Vertical Partitions 500×290×62 20500 1 unit

฿ 18,979.00

฿ 17,460.68

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 1 Level Drawer / with Partitions 366-3680 With Key. 4 Vertical Partitions 500×290×62 20500 1 unit

฿ 16,654.00

฿ 15,321.68

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 1 Level Drawer Included 366-3752 With Key 500×290×62 19300 1 unit

฿ 16,654.00

฿ 15,321.68

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 880 Young Green 1 Level Drawer Included 366-3744 With Key 500×290×62 19300 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    150
  • Uniform Load Capacity(kg/stage)
    50
  • Number of Steps(Level)
    3
  • Features
    The top panel and shelf can be flipped for use as a flat-type item.
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Double Stopper) 75 mm (2 Pieces)
  • Shelf Material
    Steel (Baked Melamine Coating)
  • Post Material
    Steel (Baked Coating)
  • Caster Bracket Material
    Steel (Chrome plating finish)
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

An angle type wagon of double stopper type that can be used for various purposes.
[Features]
· A multi-purpose wagon designed for usability enhancement.
· Casters are double stopper type for fixing the wheel and rotation.
· The top panel and shelf can be flipped for use as a flat-type item.
· Casters: swivel type 75 mm (2 pieces), swivel type (with double stopper) 75 mm (2 pieces).
· (Material) Shelf board: Steel (melamine enamel coating), Strut: Steel (enamel coating).
· (Material) Caster bracket: Steel (chrome plated).
[Applications]
· As a mobile wagon in factories and offices.

Part Number
RBW-853S2-W
RBW-853S2-YG
RBW-853S2VW SALE
RBW-853S2VYG SALE
RBW-853S2XW SALE
RBW-853S2XYG SALE
RBW-853V-W SALE
RBW-853VYG SALE
RBW-853XW SALE
RBW-853XYG SALE
RBW-863S2-W
RBW-863S2-YG
RBW-863S2VW SALE
RBW-863S2VYG SALE
RBW-863V-W SALE
RBW-863V-YG SALE
RBW-963S2-W
RBW-963S2-YG
RBW-963S2VW SALE
RBW-963S2VYG SALE
RBW-963V-W SALE
RBW-963V-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Details Type Trusco Code Specifications Internal dimensions: width x depth x height
(mm)
Mass
(g)
Amount Of Content

฿ 10,837.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 810 White With partitions 366-3353 Vertical partitions 4 pcs - 12300 1 unit

฿ 10,837.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 810 Young Green With partitions 366-3329 Vertical partitions 4 pcs - 12300 1 unit

฿ 18,177.00

฿ 16,722.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 White 1 Level Drawer / with Partitions 366-3345 With Key. 4 Vertical Partitions 400×390×62 20700 1 unit

฿ 18,177.00

฿ 16,722.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 Young Green 1 Level Drawer / with Partitions 366-3337 With Key. 4 Vertical Partitions 400×390×62 20700 1 unit

฿ 19,892.00

฿ 18,300.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 White 2 Level Drawer / With Partitions 366-3370 With Key. 4 Vertical Partitions 400×390×62 25600 1 unit

฿ 19,892.00

฿ 18,300.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 Young Green 2 Level Drawer / With Partitions 366-3361 With Key. 4 Vertical Partitions 400×390×62 25600 1 unit

฿ 16,034.00

฿ 14,751.28

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 810 White 1 Level Drawer Included 366-3418 With Key 400×390×62 19500 1 unit

฿ 16,034.00

฿ 14,751.28

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 810 Young Green 1 Level Drawer Included 366-3400 With Key 400×390×62 19500 1 unit

฿ 17,751.00

฿ 16,330.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 White 2 Level Drawer Included 366-3442 With Key 400×390×62 24400 1 unit

฿ 17,751.00

฿ 16,330.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 Young Green 2 Level Drawer Included 366-3434 With Key 400×390×62 24400 1 unit

฿ 10,990.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 810 White With partitions 366-3515 Vertical partitions 4 pcs - 12100 1 unit

฿ 10,990.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 810 Young Green With partitions 366-3485 Vertical partitions 4 pcs - 12100 1 unit

฿ 18,411.00

฿ 16,936.28

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 810 White 1 Level Drawer / with Partitions 366-3507 With Key. 4 Vertical Partitions 500×290×62 20300 1 unit

฿ 18,411.00

฿ 16,936.28

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 810 Young Green 1 Level Drawer / with Partitions 366-3493 With Key. 4 Vertical Partitions 500×290×62 20300 1 unit

฿ 16,085.00

฿ 14,796.59

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 810 White 1 Level Drawer Included 366-3558 With Key 500×290×62 19100 1 unit

฿ 16,085.00

฿ 14,796.59

STEEL WAGONS 1 Piece(s) 20 Day(s) 600 400 810 Young Green 1 Level Drawer Included 366-3540 With Key 500×290×62 19100 1 unit

฿ 11,558.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White With partitions 366-3710 Vertical partitions 4 pcs - 12300 1 unit

฿ 11,558.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 880 Young Green With partitions 366-3698 Vertical partitions 4 pcs - 12300 1 unit

฿ 18,979.00

฿ 17,460.68

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 1 Level Drawer / with Partitions 366-3701 With Key. 4 Vertical Partitions 500×290×62 20500 1 unit

฿ 18,979.00

฿ 17,460.68

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 1 Level Drawer / with Partitions 366-3680 With Key. 4 Vertical Partitions 500×290×62 20500 1 unit

฿ 16,654.00

฿ 15,321.68

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 1 Level Drawer Included 366-3752 With Key 500×290×62 19300 1 unit

฿ 16,654.00

฿ 15,321.68

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 880 Young Green 1 Level Drawer Included 366-3744 With Key 500×290×62 19300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: What should I do when the product is dirty?
Answer: Please wipe it with a neutral detergent.