(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rabbit Wagon (Rubber Casters)

Rabbit Wagon (Rubber Casters)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 6,045.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RBW-632-W
RBW-632-YG
RBW-652-W
RBW-652-YG
RBW-662-W
RBW-662-YG
RBW-833-W
RBW-833-YG
RBW-834-W
RBW-834-YG
RBW-853-W
RBW-853-YG
RBW-854-W
RBW-854-YG
RBW-863-W
RBW-863-YG
RBW-864-W
RBW-864-YG
RBW-933-W
RBW-933-YG
RBW-953-W
RBW-953-YG
RBW-963-W
RBW-963-YG
RBW-964-W
RBW-964-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 6,045.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 360 360 600 White 366-3108 2 6000 1 unit

฿ 6,045.00

STEEL WAGONS 1 Piece(s) Same day 360 360 600 Young Green 366-3078 2 6000 1 unit

฿ 7,051.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 600 White 366-3205 2 8200 1 unit

฿ 7,051.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 600 Young Green 366-3175 2 8200 1 unit

฿ 7,031.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 600 White 366-3248 2 8000 1 unit

฿ 7,031.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 600 Young Green 366-3213 2 8000 1 unit

฿ 7,187.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 360 360 810 White 366-3281 3 7900 1 unit

฿ 7,187.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 360 360 810 Young Green 366-3256 3 7900 1 unit

฿ 8,058.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 360 360 810 White 366-3302 4 9000 1 unit

฿ 8,058.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 360 360 810 Young Green 366-3299 4 9000 1 unit

฿ 8,693.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 White 366-3426 3 11100 1 unit

฿ 8,693.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 810 Young Green 366-3311 3 11100 1 unit

฿ 10,069.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 White 366-3469 4 13300 1 unit

฿ 10,069.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 810 Young Green 366-3451 4 13300 1 unit

฿ 8,664.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 810 White 366-3566 3 10900 1 unit

฿ 8,664.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 600 400 810 Young Green 366-3477 3 10900 1 unit

฿ 10,029.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 810 White 366-3582 4 13000 1 unit

฿ 10,029.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 600 400 810 Young Green 366-3574 4 13000 1 unit

฿ 7,756.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 360 360 880 White 366-3621 3 8100 1 unit

฿ 7,756.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 360 360 880 Young Green 366-3591 3 8100 1 unit

฿ 9,261.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 880 White 366-3663 3 11300 1 unit

฿ 9,261.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 880 Young Green 366-3639 3 11300 1 unit

฿ 9,234.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 366-3761 3 11100 1 unit

฿ 9,234.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 880 Young Green 366-3671 3 11100 1 unit

฿ 10,598.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 366-3787 4 13200 1 unit

฿ 10,598.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 880 Young Green 366-3779 4 13200 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    150
  • Uniform Load Capacity(kg/stage)
    50
  • Features
    The top panel and shelf can be flipped for use as a flat-type item.
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Double Stopper) 75 mm (2 Pieces)
  • Shelf Material
    Steel (Baked Melamine Coating)
  • Post Material
    Steel (Baked Coating)
  • Caster Bracket Material
    Steel (Chrome plating finish)
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

Angle type wagon with double lock system that increases workability.
[Features]
· A multi-purpose wagon designed for usability enhancement.
· Casters are double stopper type for fixing the wheel and rotation.
· Caster with double lock style which locks the axle with the wheel.
· The top panel and shelf can be flipped for use as a flat-type item.
· Shelf: steel (baked melamine coating), strut: steel (baked coating).
· Caster bracket: steel (chrome plating finish), wheel: rubber.
[Applications]
· As a mobile wagon in factories and offices.

Part Number
RBW-632-W
RBW-632-YG
RBW-652-W
RBW-652-YG
RBW-662-W
RBW-662-YG
RBW-833-W
RBW-833-YG
RBW-834-W
RBW-834-YG
RBW-853-W
RBW-853-YG
RBW-854-W
RBW-854-YG
RBW-863-W
RBW-863-YG
RBW-864-W
RBW-864-YG
RBW-933-W
RBW-933-YG
RBW-953-W
RBW-953-YG
RBW-963-W
RBW-963-YG
RBW-964-W
RBW-964-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 6,045.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 360 360 600 White 366-3108 2 6000 1 unit

฿ 6,045.00

STEEL WAGONS 1 Piece(s) Same day 360 360 600 Young Green 366-3078 2 6000 1 unit

฿ 7,051.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 600 White 366-3205 2 8200 1 unit

฿ 7,051.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 600 Young Green 366-3175 2 8200 1 unit

฿ 7,031.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 600 White 366-3248 2 8000 1 unit

฿ 7,031.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 600 Young Green 366-3213 2 8000 1 unit

฿ 7,187.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 360 360 810 White 366-3281 3 7900 1 unit

฿ 7,187.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 360 360 810 Young Green 366-3256 3 7900 1 unit

฿ 8,058.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 360 360 810 White 366-3302 4 9000 1 unit

฿ 8,058.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 360 360 810 Young Green 366-3299 4 9000 1 unit

฿ 8,693.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 White 366-3426 3 11100 1 unit

฿ 8,693.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 810 Young Green 366-3311 3 11100 1 unit

฿ 10,069.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 810 White 366-3469 4 13300 1 unit

฿ 10,069.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 810 Young Green 366-3451 4 13300 1 unit

฿ 8,664.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 810 White 366-3566 3 10900 1 unit

฿ 8,664.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 600 400 810 Young Green 366-3477 3 10900 1 unit

฿ 10,029.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 810 White 366-3582 4 13000 1 unit

฿ 10,029.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 600 400 810 Young Green 366-3574 4 13000 1 unit

฿ 7,756.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 360 360 880 White 366-3621 3 8100 1 unit

฿ 7,756.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 360 360 880 Young Green 366-3591 3 8100 1 unit

฿ 9,261.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 500 880 White 366-3663 3 11300 1 unit

฿ 9,261.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 500 500 880 Young Green 366-3639 3 11300 1 unit

฿ 9,234.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 366-3761 3 11100 1 unit

฿ 9,234.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 880 Young Green 366-3671 3 11100 1 unit

฿ 10,598.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 366-3787 4 13200 1 unit

฿ 10,598.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 880 Young Green 366-3779 4 13200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1