(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drawer for Falcon Wagon

Drawer for Falcon Wagon

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,327.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FAW-64V-W
FAW-64V-YG
FAW-64X-W
FAW-64X-YG
FAW-64Z-W
FAW-64Z-YG
FAW-75V-W SALE
FAW-75V-YG SALE
FAW-75X-W SALE
FAW-75X-YG SALE
FAW-75Z-W
FAW-75Z-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Details Type Trusco Code Internal dimensions: width x depth x height
(mm)
Mass
(g)
Amount Of Content

฿ 9,444.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 200 White 1 Tier 416-4008 474×288×119 960 1 unit

฿ 9,444.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 200 Young Green 1 Tier 416-4016 474×288×119 960 1 unit

฿ 9,531.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 300 White 2 Tiers 416-4024 474×288×59 11800 1 unit

฿ 10,398.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 300 Young Green 2 Tiers 416-4032 474×288×59 11800 1 unit

฿ 7,327.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 150 White Thin Type 1 Level 416-4041 474×288×59 7600 1 unit

฿ 7,327.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 150 Young Green Thin Type 1 Level 416-4059 474×288×59 7600 1 unit

฿ 11,898.00

฿ 10,944.97

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 200 White 1 Tier 416-4342 624×388×119 13100 1 unit

฿ 11,898.00

฿ 10,944.97

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 200 Young Green 1 Tier 416-4351 624×388×119 13100 1 unit

฿ 13,198.00

฿ 12,140.84

OPTIONS FOR STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 300 White 2 Tiers 416-4369 624×388×59 16300 1 unit

฿ 13,198.00

฿ 12,140.84

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 300 Young Green 2 Tiers 416-4377 624×388×59 16300 1 unit

฿ 9,150.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 150 White Thin Type 1 Level 416-4385 624×388×59 10600 1 unit

฿ 9,982.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 150 Young Green Thin Type 1 Level 416-4393 624×388×59 10600 1 unit

Basic Specifications

  • Other
    Option
  • Amount Of Content
    1 unit

Product Description

Drawer for Falcon Wagon.
[Features]
·Optional drawer with key for Falcon Wagon.
·You can select from 3 types.
·You can choose from two colors, young green and white.
[Applications]
·Ideal for storing tools, instruments and documents.

Part Number
FAW-64V-W
FAW-64V-YG
FAW-64X-W
FAW-64X-YG
FAW-64Z-W
FAW-64Z-YG
FAW-75V-W SALE
FAW-75V-YG SALE
FAW-75X-W SALE
FAW-75X-YG SALE
FAW-75Z-W
FAW-75Z-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Details Type Trusco Code Internal dimensions: width x depth x height
(mm)
Mass
(g)
Amount Of Content

฿ 9,444.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 200 White 1 Tier 416-4008 474×288×119 960 1 unit

฿ 9,444.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 200 Young Green 1 Tier 416-4016 474×288×119 960 1 unit

฿ 9,531.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 300 White 2 Tiers 416-4024 474×288×59 11800 1 unit

฿ 10,398.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 300 Young Green 2 Tiers 416-4032 474×288×59 11800 1 unit

฿ 7,327.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 150 White Thin Type 1 Level 416-4041 474×288×59 7600 1 unit

฿ 7,327.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 150 Young Green Thin Type 1 Level 416-4059 474×288×59 7600 1 unit

฿ 11,898.00

฿ 10,944.97

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 200 White 1 Tier 416-4342 624×388×119 13100 1 unit

฿ 11,898.00

฿ 10,944.97

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 200 Young Green 1 Tier 416-4351 624×388×119 13100 1 unit

฿ 13,198.00

฿ 12,140.84

OPTIONS FOR STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 300 White 2 Tiers 416-4369 624×388×59 16300 1 unit

฿ 13,198.00

฿ 12,140.84

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 300 Young Green 2 Tiers 416-4377 624×388×59 16300 1 unit

฿ 9,150.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 150 White Thin Type 1 Level 416-4385 624×388×59 10600 1 unit

฿ 9,982.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 150 Young Green Thin Type 1 Level 416-4393 624×388×59 10600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1