(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Falcon Wagon (Urethane Wheels)

Falcon Wagon (Urethane Wheels)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,511.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FAW-662U-W
FAW-662U-YG
FAW-672U-W
FAW-672U-YG
FAW-692U-W SALE
FAW-692U-YG SALE
FAW-763U-W SALE
FAW-763U-YG SALE
FAW-773U-W SALE
FAW-773U-YG SALE
FAW-793U-W SALE
FAW-793U-YG SALE
FAW-963U-W SALE
FAW-963U-YG SALE
FAW-973U-W SALE
FAW-973U-YG SALE
FAW-993U-W SALE
FAW-993U-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color JAN Code Trusco Code Number of Steps
(Level)
Caster Mass
(g)
Amount Of Content

฿ 9,511.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 600 200 White - 416-4083 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 12000 1 unit

฿ 9,511.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 600 200 Young Green - 416-4091 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 12000 1 unit

฿ 11,109.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 600 200 White - 416-4202 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 15100 1 unit

฿ 11,109.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 600 200 Young Green - 416-4211 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 15100 1 unit

฿ 15,414.00

฿ 14,179.34

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 600 200 White 4989999217803 436-9343 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 20600 1 unit

฿ 15,414.00

฿ 14,179.34

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 600 200 Young Green 4989999217810 436-9351 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 20600 1 unit

฿ 12,137.00

฿ 11,164.83

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 740 250 White - 416-4423 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 16600 1 unit

฿ 12,137.00

฿ 11,164.83

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 740 250 Young Green - 416-4431 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 16600 1 unit

฿ 14,441.00

฿ 13,285.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 250 White - 416-4547 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 21200 1 unit

฿ 14,441.00

฿ 13,285.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 250 Young Green - 416-4555 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 21200 1 unit

฿ 20,776.48

฿ 19,066.58

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 740 250 White 4989999219937 436-9599 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 29500 1 unit

฿ 20,776.48

฿ 19,066.58

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 740 250 Young Green 4989999219944 436-9602 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 29500 1 unit

฿ 12,285.00

฿ 11,300.97

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 880 250 White - 416-4687 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 17100 1 unit

฿ 12,285.00

฿ 11,300.97

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 880 250 Young Green - 416-4695 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 17100 1 unit

฿ 14,589.00

฿ 13,420.42

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 250 White - 416-4822 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 21600 1 unit

฿ 14,589.00

฿ 13,420.42

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 250 Young Green - 416-4831 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 21600 1 unit

฿ 20,873.00

฿ 19,203.16

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 880 250 White 4989999231458 436-9874 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 30000 1 unit

฿ 20,873.00

฿ 19,203.16

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 880 250 Young Green 4989999231465 436-9882 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 30000 1 unit

Basic Specifications

  • Uniform Load Capacity(kg/stage)
    120
  • Post Diameter(mm)
    25.4
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit

Product Description

A multi-purpose wagon designed for usability enhancement.
[Features]
· Casters are double stopper type for fixing the wheel and rotation.
[Applications]
· Ideal as a mobile wagon in factories and offices.

Part Number
FAW-662U-W
FAW-662U-YG
FAW-672U-W
FAW-672U-YG
FAW-692U-W SALE
FAW-692U-YG SALE
FAW-763U-W SALE
FAW-763U-YG SALE
FAW-773U-W SALE
FAW-773U-YG SALE
FAW-793U-W SALE
FAW-793U-YG SALE
FAW-963U-W SALE
FAW-963U-YG SALE
FAW-973U-W SALE
FAW-973U-YG SALE
FAW-993U-W SALE
FAW-993U-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color JAN Code Trusco Code Number of Steps
(Level)
Caster Mass
(g)
Amount Of Content

฿ 9,511.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 600 200 White - 416-4083 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 12000 1 unit

฿ 9,511.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 600 200 Young Green - 416-4091 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 12000 1 unit

฿ 11,109.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 600 200 White - 416-4202 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 15100 1 unit

฿ 11,109.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 600 200 Young Green - 416-4211 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 15100 1 unit

฿ 15,414.00

฿ 14,179.34

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 600 200 White 4989999217803 436-9343 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 20600 1 unit

฿ 15,414.00

฿ 14,179.34

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 600 200 Young Green 4989999217810 436-9351 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 20600 1 unit

฿ 12,137.00

฿ 11,164.83

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 740 250 White - 416-4423 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 16600 1 unit

฿ 12,137.00

฿ 11,164.83

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 740 250 Young Green - 416-4431 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 16600 1 unit

฿ 14,441.00

฿ 13,285.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 250 White - 416-4547 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 21200 1 unit

฿ 14,441.00

฿ 13,285.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 250 Young Green - 416-4555 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 21200 1 unit

฿ 20,776.48

฿ 19,066.58

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 740 250 White 4989999219937 436-9599 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 29500 1 unit

฿ 20,776.48

฿ 19,066.58

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 740 250 Young Green 4989999219944 436-9602 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 29500 1 unit

฿ 12,285.00

฿ 11,300.97

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 880 250 White - 416-4687 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 17100 1 unit

฿ 12,285.00

฿ 11,300.97

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 880 250 Young Green - 416-4695 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 17100 1 unit

฿ 14,589.00

฿ 13,420.42

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 250 White - 416-4822 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 21600 1 unit

฿ 14,589.00

฿ 13,420.42

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 250 Young Green - 416-4831 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 21600 1 unit

฿ 20,873.00

฿ 19,203.16

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 880 250 White 4989999231458 436-9874 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 30000 1 unit

฿ 20,873.00

฿ 19,203.16

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 880 250 Young Green 4989999231465 436-9882 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 30000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1